Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Mounts, Carts & Desks / Floor Stands

Floor to Ceiling Mount for 32in to 65in TVs and Monitors Height Adjustable Shelf for AV Source DMFC3265M

Floor-to-Ceiling Mount for 32" to 65" TVs and Monitors - Height Adjustable, Shelf for A/V Source

  • Type: Floor Stands
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69
  • Number of Displays: 1
  • VESA Pattern (mm): 100x100; 100x200; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Max Weight (lbs.): 88
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.