Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

UPS Accessories

PDU Modules

Type
  • 0U Strip for 3-Phase ATS PDU
  • 120V
  • 230V
  • 3-Phase Whip Cable
  • Adapter
  • Airflow Management
  • Backplate Outlet Kit
  • Battery
  • Battery Charger
  • Battery Frame
  • Battery Housing
  • Bypass Panel
  • Cable Assembly Kit
  • Cable Kit
  • Cable Management Accessories
  • Cable Support
  • Cable Tester
  • Cable Ties
  • Carrying Case/Bag
  • Charging Clip
  • Chassis
  • Circuit Breaker
  • Circuit Tester
  • Combo Cable
  • Converter
  • Cooling Accessories
  • Cooling Pad
  • Current Tester
  • Daisy-Chain Cable
  • Desk Stand
  • Displaymount Adapter Kit
  • Docking Station
  • Door Switch Kit
  • Dual Bar Mount
  • Duct Kit
  • Enclosure Skirt Kit
  • Extender
  • Extender Kit
  • Fan Kit
  • Fan Panel
  • Filter Kit
  • Grounding Bars & Panels
  • Handle Kit
  • Hard Drive Enclosure
  • Internal Battery Pack
  • Isolation Transformer
  • Keyboard
  • Laptop Lock
  • Medical-Grade
  • Mobile Cart Kit
  • Module Kit
  • Monitor Stand
  • Mountable Whiteboard
  • Mounting Accessories
  • Mounting Bracket
  • Mouse
  • Network Isolator
  • Outdoor TV Cover
  • Outlet Cover
  • Parallel Tie Cabinet
  • Pass-Through Panel
  • PDU Module
  • Peripheral Kit
  • Plug-Lock Insert
  • Port Blocker
  • Power Cord
  • Power Distribution Cabinet
  • Power Module
  • Power Supply
  • Rack Mounting Hardware
  • Rack Shelves
  • Rack-Mount
  • Rackmount Kit
  • Rack-Mount Rail Kit
  • Rack-Mount Shelf Kit
  • Relay I/O Card
  • Remote Control Module
  • Remote Management
  • Replacement Lock
  • Retrofit Kit
  • Rolling Caster Kit
  • Security Accessories
  • Serial Adapter
  • Server Interface Unit
  • Side Panel
  • Single-Phase Whip Cable
  • SNMP Card Module
  • Speakers
  • Stand
  • Standard
  • Storage Tray
  • Surge Protector
  • Temperature Sensor
  • Terminator
  • Tool
  • Tower
  • Transceiver
  • VESA Adapter
  • Wall Mounting Hardware
  • Wall Plate
  • Caster Kit
loading gif

Need Help Finding UPS PDU Modules?

Tripp Lite presents a variety of detachable redundant PDU options that convert compatible UPS configurations for N+1 redundancy or increased capacity when teamed with a second UPS power module.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.