Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Charging Stations & Chargers / USB Chargers

U280-W02-A1C1

Dual-Port USB Wall Charger with PD Charging - USB Type-C (39W) & USB Type-A (5V 2.4A/12W)

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (1) 2.4A; (1) 3A / 2.6A
  • Color: Black
U280-W01-QC3-1

1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: 3A / 2A / 1.5A
  • Color: White
U280-032-RMINT

32-Port USB Charging Station with Syncing, 230V, 5V 80A (400W) USB Charger Output, 2U Rack-Mount

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (32) 2.4A
  • Color: Black
U280-032-RM

32-Port USB Charging Station with Syncing, 5V 80A (400W) USB Charger Output, 2U Rack-Mount

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (32) 2.4A
  • Color: Black
U280-016-RMINT

16-Port USB Charging Station with Syncing, 230V, 5V 40A (200W) USB Charger Output, 2U Rack-Mount

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (16) 2.4A
  • Color: Black
U280-016-RM2U

16-Port USB Charging Station with Syncing, 5V 40A (200W) USB Charger Output, 2U Rack-Mount

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (16) 2.4A
  • Color: Black
U280-016-RM

16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (16) 2.4A
  • Color: Black
U280-010-ST-CEE

10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output, Schuko Power Cord

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (10) 2.4A
  • Color: Black
U280-010-ST

10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (10) 2.4A
  • Color: Black
U280-010

10-Port USB Charging Station - 5V 21A / 105W USB Charger Output

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (10) 2.4A
  • Color: Black
U280-007-CQC-ST

7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (5) 2.4A; (1) 3A; (1) 3A / 2A / 1.5A
  • Color: Black
U280-005-ST

5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (5) 2.4A
  • Color: Black
U280-004-WS3C1

4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (3) 2.4A; (1) 3A / 2A / 1.5A
  • Color: Black
U280-004-UK

4-Port USB Charging Station, 5V 6A/30W USB Charger Output, UK Version

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (4) 2.4A
  • Color: White
U280-004-OTG

4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (2) 1A; (2) 2A
  • Color: White
U280-004

4-Port USB Charging Station, 5V 6A/30W USB Charger Output

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (4) 2.4A
  • Color: White
U280-002-W12

2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: (1) 1A; (1) 2.4A
  • Color: White
U280-001-W2-HG

1-Port Isolator Hospital-Grade USB Wall Charger, UL 60601-1 for Patient Care Areas, USB-A, 2.5A

  • Type: USB Chargers
  • Charging Method: USB
  • Charging Amps: 3A / 2A / 1.5A
  • Color: White
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.