Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / Adapters

Keyspan High Speed 4 Port USB to DB9 Serial Adapter Hub USA-49WG

USB-A to Serial Adapter Hub (DB9) - Keyspan, High-Speed (M/M), 4-Port

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Color: Black
keyspan usb c to serial adapter db9 high speed USA-19HS-C

USB-C to Serial Adapter (DB9) - Keyspan, High-Speed (M/M), Detachable Cable, TAA

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DB9 (MALE)
  • Color: Black
Keyspan High Speed USB to Serial Adapter USA-19HS

USB-A to Serial DB9 RS232 Adapter Cable - 3-ft. Keyspan, High-Speed (M/M), TAA

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Connector 1: USB A (MALE)
  • Connector 2: DB9 (MALE)
  • Color: Black
usb hub with memory card reader 3 usb a ports U460-003-3AMB

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Memory Card Reader, Thunderbolt 3 Compatible, Black

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C Portable Hub Adapter 3 USB A Ports Memory Card Reader Thunderbolt 3 Compatible U460-003-3AM

USB 3.1 Gen 1 USB-C Portable Hub with 3 USB-A Ports and Memory Card Reader, Thunderbolt 3, White

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C Portable Hub Adapter 3 USB A Ports USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible U460-003-3AG-C

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: White
usb c to ethernet adapter 3x usb a gigabit thunderbolt U460-003-3AGB-C

USB-C to Ethernet Adapter with 3x USB-A, Gigabit, Thunderbolt 3—PD Charging, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C Portable Hub Adapter 3 USB A Ports Gigabit Ethernet Port Thunderbolt 3 Compatible 0.9A U460-003-3AG

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Gigabit Ethernet Port, Thunderbolt 3 Compatible, 0.9A

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: White
3 port usb 3 0 hub w gigabit ethernet port 3usb a ports U460-003-3A1GB

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Gigabit Ethernet Port, Thunderbolt 3 Compatible, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C Portable Hub Adapter 3 USB A Ports Gigabit Ethernet Port Thunderbolt 3 Compatible 1.5A U460-003-3A1G

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Gigabit Ethernet Port, Thunderbolt 3 Compatible

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Silver; White
USB 3.1 Gen 1 USB C Portable Hub Adapter 2 USB A Ports USB C PD Charging Memory Card Reader Thunderbolt 3 Compatible U460-002-2AM-C

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 2 USB-A Ports, USB-C PD Charging & Memory Card Reader, Thunderbolt 3 Compatible

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (2) USB 3.0 A (FEMALE)
  • Color: White
USB 3.1 Gen 1 Multi Drive Smart Card Flash Memory Media Reader Writer U452-003

USB 3.1 Gen 1 USB Type-C (USB-C) Multi-Drive Smart-Card Flash-Memory Media Reader/Writer, Thunderbolt™ 3 Compatible

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: SD (FEMALE)
  • Length (ft): 0 - 2
  • Color: Silver; White
usb c memory card reader 2 in 1 usb ausb c U452-000-SD-A

USB-C Memory Card Reader, 2-in-1 USB-A/USB-C, USB 3.1 Gen 1

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: SD (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
usb c adapter with pd charging 100w self storage cable vga usb a hub port black U444-T6N-VUBC

USB 3.1 Gen 1 USB-C Adapter with PD Charging - 100W, Self-Storage Cable, VGA & USB-A Hub Port, 1080p, Black

  • Type: Adapters
  • Technology: USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
usb c adapter with pd charging 100w self storage cable ulta 4k hdmi usb a hub port black U444-T6N-H4UBC

USB 3.1 Gen 1 USB-C Adapter with PD Charging - 100W, Self-Storage Cable, Ultra 4K HDMI & USB-A Hub Port, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
usb c adapter with pd charging 100w self storage cable ultra 4k hdmi gigabit ethernet usb a hub port black U444-T6N-H4GUBC

USB 3.1 Gen 1 USB-C Adapter with PD Charging - 100W, Ultra 4K HDMI, Gigabit Ethernet & USB-A Hub Port, Black

  • Type: Adapters
  • Technology: Cat6; HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to VGA Adapter USB A USB C PD Charging Ports Thunderbolt 3 Compatible 1080p U444-06N-VU-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-A and USB-C PD Charging Ports, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
usb c to vga adapter thunderbolt 3 usb a usb c charging gb ethernet U444-06N-VUB-C

USB-C to VGA Adapter with USB-A Hub and PD Charging - USB 3.1, Thunderbolt 3, 1080p, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to VGA Adapter USB A USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible 1080p U444-06N-VGU-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p, White

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
usb c to vga adapter with usb a hub thunderbolt 3
 U444-06N-VGUB-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
Right Angle USB C to VGA Adapter Cable Male to Female 3.1 Gen 1 Thunderbolt 3 1920x1200 5Gbps White U444-06N-VGA-RA

Right-Angle USB-C to VGA Adapter Cable (M/F) - 3.1, Gen 1, Thunderbolt 3, 1920 x 1200, 5 Gbps, White

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Connector 2: HD15 (FEMALE)
  • Color: White
usb type c male to vga female gen 1 thunderbolt 3 compatible 1080p U444-06N-VGA-AM

USB-C to VGA Adapter Cable (M/F) - 3.1, Gen 1, Thunderbolt 3, 1920 x 1200 (1080p), 5 Gbps, White

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C to VGA Adapter M/F Thunderbolt 3 Compatible 2048x1152 1080p U444-06N-VGA

USB 3.1 Gen 1 USB-C to VGA Adapter (M/F), Thunderbolt 3 Compatible, 2048 x 1152 (1080p)

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
USB 3.1 Gen 1 USB C to VGA Adapter USB C PD Charging Port Thunderbolt 3 Compatible 1080p U444-06N-V-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-C PD Charging Port, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
usb c to vga adapter with usb c pd charging port thunderbolt 3 1080p black U444-06N-VB-C

USB-C to VGA Adapter with PD Charging - USB 3.1 Gen 1, 1920 x 1080 (1080p), Thunderbolt 3, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
usb c to vga adapter thunderbolt 3 U444-06N-VB-AM

USB-C to VGA Adapter, Thunderbolt 3 - M/F, USB 3.1, 1080p, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI VGA 4K Adapter M/2xF Thunderbolt 3 Compatible 3840x2160 4Kx2K 30Hz U444-06N-HV4K

USB 3.1 Gen 1 USB-C to HDMI/VGA 4K Adapter (M/2xF), Thunderbolt 3 Compatible, 4K @30Hz

  • Type: Adapters
  • Technology: HDMI; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
usb c adapter 4k 30hz hdmi usb a usb c pd charging gigabit ethernet ports to usb c thunderbolt 3 compatible black U444-06N-HV4GUB

USB 3.1 Gen 1 USB-C Adapter, 4K @ 30Hz - HDMI, VGA, USB-A Hub Port and Gigabit Ethernet, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
usb c adapter 4k 30hz hdmi vga usb a gigabit ethernet thunderbolt 3 compatible white U444-06N-HV4GU

USB 3.1 Gen 1 USB-C Adapter, 4K @ 30Hz - HDMI, VGA, USB-A and Gigabit Ethernet, White

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C to HDMI Adapter USB A USB C PD Charging Ports Thunderbolt 3 Compatible 1080p U444-06N-HU-C

USB 3.1 Gen 1 USB-C to HDMI Adapter with USB-A and USB-C PD Charging Ports, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C to HDMI Adapter USB A USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible 1080p U444-06N-HGU-C

USB 3.1 Gen 1 USB-C to HDMI Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
usb c to hdmi adapter usb a hub gigabit ethernet thunderbolt 1080p
 U444-06N-HGUB-C

USB-C to HDMI Adapter with USB-A Hub, Gigabit Ethernet, Thunderbolt 3, 1080p - PD Charging, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
usb c multiport adapter with hdmi dvi vga thunderbolt 3 ultra hd 4k U444-06N-HDV4KB

USB-C Multiport Adapter – HDMI/DVI/VGA, Thunderbolt 3, Ultra HD 4K @ 30 Hz, Black

  • Type: Adapters
  • Technology: DVI; HDMI; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL LINK (FEMALE)
  • Color: Black
USB Type C USB C to HDMI DVI VGA All in One Converter Adapter Ultra HD 4Kx2K 3840x2160 30Hz U444-06N-HDV4K

USB Type-C (USB-C) to HDMI/DVI/VGA All-in-One Converter Adapter, Thunderbolt 3 Compatible, Ultra HD 4K @30Hz

  • Type: Adapters
  • Technology: DVI; HDMI; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
usb c to hdmi adapter m f thunderbolt 3 compatible 4k black U444-06N-HDB-AM

USB-C to HDMI Adapter – M/F, Thunderbolt 3, USB 3.1, 4K x 2K @ 24/25/30 Hz, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI 4K Adapter M/F Thunderbolt 3 Compatible 3840x2160 4Kx2K 24Hz 25Hz 30Hz U444-06N-HD-AM

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter (M/F), Thunderbolt 3 Compatible, 4K @24/25/30Hz

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
Right Angle USB C to HDMI Adapter Cable Male to Female 3.1 Gen 1 Thunderbolt 3 4096x2160 4K 5Gbps White U444-06N-HD4KRA

Right-Angle USB-C to HDMI Adapter Cable (M/F) - 3.1, Gen 1, Thunderbolt 3, 4096 x 2160 (4K), 5 Gbps, White

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Connector 2: HDMI (FEMALE)
  • Color: White
usb c male to hdmi female 4k adapter 60 hz white thunderbolt 3 compatible U444-06N-HD4K6W

USB-C 3.1 to HDMI 4K Adapter, M/F, Thunderbolt 3 Compatible, 4K @ 60 Hz, White

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: White
USB 3.1 Gen 1 USB C to HDMI 4K Adapter M/F Thunderbolt 3 Compatibility 4096x2160 4Kx2K 60Hz U444-06N-HD4K6B

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter (M/F), Thunderbolt 3 Compatibility, 4K @60Hz

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI Adapter M/F Thunderbolt 3 Compatible 2048x1152 1080p U444-06N-HD

USB 3.1 Gen 1 USB-C to HDMI Adapter (M/F), Thunderbolt 3 Compatible, 2048 x 1152 (1080p)

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
USB 3.1 Gen 1 USB C to HDMI 4K Adapter USB A USB C PD Charging Ports Thunderbolt 3 Compatible 4Kx2K U444-06N-H4U-C

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter with USB-A and USB-C PD Charging Ports, Thunderbolt 3 Compatible, 4K @30Hz

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
usb c to hdmi adapter with usb ac charging ports thunderbolt 3 4k U444-06N-H4UB-C

USB-C to HDMI Adapter with USB-A Hub and PD Charging – USB 3.1, Thunderbolt 3, 4K x 2K @ 30 Hz, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
usb c adapter 4k 30hz hdmi with pd charging thunderbolt 3 compatible white U444-06N-H4K6WC

USB 3.1 Gen 1 USB-C Adapter, 4K @ 60Hz - HDMI with PD Charging, Thunderbolt 3 Compatible, White

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
usb c male to hdmi female 4k adapter with pd charging 60 hz black thunderbolt 3 compatible U444-06N-H4K6BC

USB-C 3.1 to HDMI 4K Adapter with PD Charging, M/F, Thunderbolt 3 Compatible, 4K @ 60 Hz, Black

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI 4K Adapter USB A USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible 4Kx2K U444-06N-H4GU-C

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter - USB-A, USB-C PD Charging, Gigabit Ethernet, Thunderbolt 3

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
usb c to hdmi adapter usb a hub gigabit ethernet thunderbolt 4k
 U444-06N-H4GUBC

USB-C to HDMI Adapter with USB-A Hub, Gigabit Ethernet, Thunderbolt 3, 4K - PD Charging, 30 Hz, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI 4K Adapter USB C PD Charging Port Thunderbolt 3 Compatible 4Kx2K U444-06N-H4-C

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter with USB-C PD Charging Port, Thunderbolt 3 Compatible, 4K @30Hz

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
usb c to hdmi adapter usb c pd charging port thunderbolt 3 4k 30hz U444-06N-H4B-C

USB-C to HDMI Adapter with PD Charging – USB 3.1 Gen 1, 4K x 2K @ 30 Hz, Thunderbolt 3, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
usb c to dvi adapter usb 3.1 thunderbolt 3 1080p U444-06N-DVIBAM

USB-C to DVI Adapter, USB 3.1, Thunderbolt 3, 1080p - M/F, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
usb c to dvi adapter cable apple thunderbolt 3 compatible 6 inch U444-06N-DVI-AM

USB 3.1 Gen 1 USB-C to DVI Adapter (M/F), Thunderbolt 3 Compatible, 1920 x 1080 (1080p)

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
USB 3.1 Gen 1 USB C to DVI Adapter USB A and USB C PD Charging Ports Thunderbolt 3 Compatible 1080p U444-06N-DU-C

USB 3.1 Gen 1 USB-C to DVI Adapter with USB-A and USB-C PD Charging Ports, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1); DVI
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
usb c to dvi adapter usb a hub thunderbolt U444-06N-DUB-C

USB-C to DVI Adapter with USB-A Hub, Thunderbolt 3—1080p, PD Charging, Black, 6 in.

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1); DVI
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
Right Angle USB C to DisplayPort Adapter Cable Male to Female 3.1 Gen 1 4096x2160 4K 5Gbps White U444-06N-DP-RA

Right-Angle USB-C to DisplayPort Adapter Cable (M/F) - 3.1, Gen 1, 4096 x 2160 (4K), 5 Gbps, White

  • Type: Adapters
  • Technology: DisplayPort; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C to DisplayPort 4K Adapter USB C PD Charging Port Thunderbolt 3 Compatible 4Kx2K U444-06N-DP-C

USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter with USB-C PD Charging Port, Thunderbolt 3 Compatible, 4K @60Hz

  • Type: Adapters
  • Technology: DisplayPort; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C to DisplayPort 4K Adapter M/F Thunderbolt 3 Compatible 3840x2160 4Kx2K 24Hz 25Hz 30Hz U444-06N-DP-AM

USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter (M/F), Thunderbolt 3 Compatible, 4K @60Hz

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; DisplayPort
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: White
usb c to displayport adapter m f thunderbolt 3 4k 60hz white U444-06N-DP4K6W

USB-C to DisplayPort Adapter – Thunderbolt 3, 3840 x 2160 (4K x 2K) @ 60 Hz, White

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; DisplayPort
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C to DisplayPort 4K Adapter M/F Thunderbolt 3 Compatibility 3840x2160 4Kx2K 60Hz U444-06N-DP4K6B

USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter (M/F), Thunderbolt 3 Compatibility, 4K @60Hz

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; DisplayPort
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter USB A USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible 1080p U444-06N-DGU-C

USB 3.1 Gen 1 USB-C to DVI Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
usb c to dvi adapter usb a hub gigabet ethernet thunderbolt U444-06N-DGUB-C

USB-C to DVI Adapter with USB-A Hub, Gigabit Ethernet, Thunderbolt 3, 1080p - PD Charging, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter USB C PD Charging Port Thunderbolt 3 Compatible 1080p
 U444-06N-D-C

USB 3.1 Gen 1 USB-C to DVI Adapter with USB-C PD Charging Port, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
usb c to dvi adapter usb c pd charging port thunderbolt 3 1080p U444-06N-DB-C

USB-C to DVI Adapter with PD Charging - USB 3.1, Thunderbolt 3, 1080p, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter Cable M/M Thunderbolt 3 Compatible 1920x1200 1080p 16 feet U444-016-V

USB 3.1 Gen 1 USB-C to VGA Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1200 (1080p), 16 ft.

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 16 - 30
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI 4K Adapter Cable M/M Thunderbolt 3 Compatible 4Kx2K 3840x2160 30Hz 16 feet U444-016-H

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @30Hz, 16 ft.

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 16 - 30
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter Cable M/M Thunderbolt 3 Compatible 1920x1080 1080p 16 feet U444-016-D

USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1080 (1080p), 16 ft.

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1); DVI
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 16 - 30
  • Color: Black
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter in Middle of Cable Black 15ft U444-015-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 15 ft.

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter in Middle of Cable Black 10ft U444-010-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 10 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
USB 3.1 Gen 1 USB C to DisplayPort 4K Adapter Cable M/M Thunderbolt 3 Compatible 3840x2160 4Kx2K 10 feet U444-010-DP

USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @60Hz, 10 ft.

  • Type: Adapters
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 7 - 15
  • Color: Black
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter on HDMI End White 9ft U444-009-H4K6WE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, White, 9 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: White
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter on HDMI End Black 9ft U444-009-H4K6BE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, Black, 9 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter Cable M/M Thunderbolt 3 Compatible 1920x1200 1080p 6 feet U444-006-V

USB 3.1 Gen 1 USB-C to VGA Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1200 (1080p), 6 ft.

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.1 Gen 1 USB C to Mini DisplayPort 4K Adapter Cable M/M Thunderbolt 3 Compatible 3840x2160 4Kx2K 6 feet U444-006-MDP

USB 3.1 Gen 1 USB-C to Mini DisplayPort 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @60Hz, 6 ft.

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; DisplayPort
  • Connector 1: USB C (MALE)
  • Connector 2: MINI DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter on HDMI End White 6ft U444-006-H4K6WE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, White, 6 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: White
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter in Middle of Cable Black 6ft U444-006-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 6 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter on HDMI End Black 6ft U444-006-H4K6BE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, Black, 6 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI 4K Adapter Cable M/M Thunderbolt 3 Compatible 4Kx2K 3840x2160 30Hz 6 feet U444-006-H

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @30Hz, 6 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB C to DisplayPort Adapter Cable Male to Male 3.1 Gen 1 Locking Connector 4K 60Hz 4 4 4 Black 6ft U444-006-DP-BE

USB-C to DisplayPort Adapter Cable (M/M) - 3.1, Gen 1, Locking Connector, 4K @ 60 Hz, 4:4:4, Black, 6 ft.

  • Type: Adapters
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
usb c to displayport cable 4k thunderbolt 3 6ft U444-006-DP

USB-C to DisplayPort Cable, 4K @ 60Hz, Thunderbolt 3, 6 ft.

  • Type: Adapters
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter Cable M/M Thunderbolt 3 Compatible 1920x1080 1080p 6 feet U444-006-D

USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1080 (1080p), 6 ft.

  • Type: Adapters
  • Technology: DVI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter Cable M/M Thunderbolt 3 Compatible 1920x1200 1080p 3 feet U444-003-V

USB 3.1 Gen 1 USB-C to VGA Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1200 (1080p), 3 ft.

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter on HDMI End White 3ft U444-003-H4K6WE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, White, 3 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: White
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter in Middle of Cable Black 3ft U444-003-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 3 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter on HDMI End Black 3ft U444-003-H4K6BE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, Black, 3 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI 4K Adapter Cable M/M Thunderbolt 3 Compatible 4Kx2K 3840x2160 30Hz 3 feet U444-003-H

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @30Hz, 3 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB C to DisplayPort Adapter Cable Male to Male 3.1 Gen 1 Locking Connector 4K 60Hz 4 4 4 Black 3ft U444-003-DP-BE

USB-C to DisplayPort Adapter Cable (M/M) - 3.1, Gen 1, Locking Connector, 4K @ 60 Hz, 4:4:4, Black, 3 ft.

  • Type: Adapters
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
usb c to displayport cable 4k thunderbolt 3 3ft U444-003-DP

USB-C to DisplayPort Cable, 4K @ 60Hz, Thunderbolt 3, 3 ft.

  • Type: Adapters
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter Cable M/M Thunderbolt 3 Compatible 1920x1080 1080p 3 feet U444-003-D

USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1080 (1080p), 3 ft.

  • Type: Adapters
  • Technology: DVI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 3 - 6
  • Color: Black
USB C to DisplayPort Vertical Adapter Male to Female 3.1 Gen 1 Thunderbolt 3 3840x2160 4Kx2K Black U444-000-DP4K6B

USB-C to DisplayPort Vertical Adapter (M/F) - USB 3.1, Gen 1, Thunderbolt 3, 3840 x 2160 (4K x 2K), Black

  • Type: Adapters
  • Technology: DisplayPort; USB 3.1 (Gen 1)
  • Connector 1: (1) USB C (MALE)
  • Connector 2: (1) DISPLAYPORT (FEMALE)
  • Color: Black
USB 3.1 Gen 1 5 Gbps to CFast 2.0 Card and SATA III Adapter USB C and Thunderbolt 3 U438-CF-SATA-5G

USB 3.1 Gen 1 (5 Gbps) to CFast 2.0 Card and SATA III Adapter, USB-C and Thunderbolt 3

  • Type: Adapters
  • Technology: SATA/eSATA; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE); CF (Male)
  • Color: Black
USB 3.1 Gen 2 USB Type C SATA III Adapter Cable UASP 2.5in 3.5in White U438-06N-G2-W

USB 3.1 Gen 2 USB Type-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt™ 3 Compatible, White

  • Type: Adapters
  • Technology: SATA/eSATA; USB; USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB Type C SATA III Adapter Cable UASP 2.5in 3.5in White U438-06N-G1-W

USB 3.1 Gen 1 USB Type-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt™ 3 Compatible, White

  • Type: Adapters
  • Technology: SATA/eSATA; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C Gigabit Ethernet NIC Network Adapter USB C Charging Port 10 100 1000 Mbps White U436-06N-G-C

USB 3.1 Gen 1 USB-C to Gigabit Ethernet NIC Network Adapter with USB-C Charging Port, 10/100/1000 Mbps, Thunderbolt™ 3 Compatible, White

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (FEMALE)
  • Color: White
Right Angle USB C to Gigabit Ethernet Network Adapter USB 3.1 Gen 1 10 100 1000 Mbps White U436-06N-GBW-RA

USB 3.1 Gen 1 Right-Angle USB-C to Gigabit Ethernet Network Adapter - 10/100/1000 Mbps, Thunderbolt™ 3 Compatible, White

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Connector 2: RJ45 (FEMALE)
  • Color: White
USB 3.1 Gen 1 Type C to Gigabit Ethernet NIC Network Adapter 10 100 1000 Mbps White Chromebook U436-06N-GBW

USB 3.1 Gen 1 Type-C to Gigabit Ethernet NIC Network Adapter, 10/100/1000 Mbps, Thunderbolt™ 3 Compatible, White

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: White
usb c to gigabit network adapter usb c charging U436-06N-GB-C

USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (FEMALE)
  • Color: Black
usb c to gigabit network adapter U436-06N-GB

USB-C to Gigabit Network Adapter with Thunderbolt 3 Compatibility - Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
USB C to Gigabit Ethernet Vertical Network Adapter Male to Female USB 3.1 Gen 1 10 100 1000Mbps Black U436-000-GB

USB-C to Gigabit Ethernet Vertical Network Adapter (M/F) - USB 3.1 Gen 1, 10/100/1000 Mbps, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB; USB 3.1 (Gen 1)
  • Connector 1: (1) USB C (MALE)
  • Connector 2: (1) RJ45 (FEMALE)
  • Color: Black
usb type c male to usb type a female 5 gbps gen 1 usb if certified 6 inches U428-C6N-F

USB Type-C to USB Type-A Adapter Cable, M/F, 3.1, Gen 1, 5 Gbps, USB-IF, 6 in. - Thunderbolt 3

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
usb type c male to usb type a female 5 gbps gen1 6 inch U428-06N-F-CRA

USB Type-C to Type-A Adapter Cable (M/F) - Right Angle, 3.1, 5 Gbps, Gen 1, Thunderbolt 3, 6 in.

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
USB 3.1 Gen 1 5 Gbps Adapter Cable USB Type C USB C to USB Type A 6 Inch Length Chromebook U428-06N-F

USB 3.1 Gen 1 (5 Gbps) Adapter Cable, USB Type-C (USB-C) to USB Type-A M/F, 6-in. Length

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
USB 3.1 Gen 1 5 Gbps Adapter Type C Male Type A Female Chromebook U428-000-F

USB 3.1 Gen 1 (5 Gbps) Adapter, USB Type-C (USB-C) to USB Type-A M/F

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Color: Black
usb type c male to usb type c female right angle 10 gbps gen 2 U420-000-F-UD

USB-C to C Adapter (M/F) - Right Angle, 3.1, Gen 2, 10 Gbps, Thunderbolt 3 Compatible, 3A Rating

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (FEMALE) - RIGHT ANGLE
  • Color: Black
USB 3.0 SuperSpeed SD Micro SD Memory Card Media Reader Built In Cable 6in U352-06N-SD

USB 3.0 SuperSpeed SD/Micro SD Memory Card Media Reader with Built-In Cable, 6 in.

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: MICRO SD (FEMALE); SD (FEMALE)
  • Color: White
usb 3 memory card reader writer sdxc superspeed U352-000-SD-R

USB 3.0 Memory Card Reader/Writer - SDXC, SD, SDSC, SDHC, SDHC I, SuperSpeed

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: SD (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed SD Micro SD Memory Card Media Reader U352-000-SD

USB 3.0 SuperSpeed SD/Micro SD Memory Card Media Reader

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: MICRO SD (FEMALE); SD (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed Multi Drive Memory Card Reader Writer Aluminum Case Microsoft Surface U352-000-MD-AL

USB 3.0 SuperSpeed Multi-Drive Memory Card Reader/Writer, Aluminum Case

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: SD (FEMALE)
USB 3.0 SuperSpeed Multi Drive Smart Card Flash Memory Media Reader Writer Chromebook U352-000-MD

USB 3.0 SuperSpeed Multi Drive Smart Card Flash Memory Media Reader/Writer

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: SD (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed to VGA Adapter 512MB SDRAM 2048x1152 1080p Microsoft Surface U344-001-VGA

USB 3.0 SuperSpeed to VGA Adapter, 512MB SDRAM - 1920 x 1080,1080p

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB; VGA/SVGA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
USB 3.0 Superspeed to VGA DVI Adapter Microsoft Surface U344-001-R

USB 3.0 SuperSpeed to VGA-DVI Adapter, 512MB SDRAM - 2048x1152,1080p

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); DVI; USB; VGA/SVGA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: DVI-I (FEMALE)
USB 3.0 to HDMI Multi Monitor Video Graphics Card Adapter 512MB SDRAM 1080p Microsoft Surface U344-001-HDMI-R

USB 3.0 SuperSpeed to HDMI Dual Monitor External Video Graphics Card Adapter, 512 MB SDRAM - 2048x1152,1080p

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); HDMI; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
USB 3.0 to DVI HDMI Dual Monitor Video Display Adapter Microsoft Surface U344-001-HDDVI

USB 3.0 SuperSpeed to DVI and HDMI Dual Monitor Video Display Adapter

  • Type: Adapters
  • Technology: DVI; HDMI; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: DVI-I (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed HDMI Dual Monitor External Video Graphics Card Adapter 512MB SDRAM 4K 2K U344-001-HD-4K

USB 3.0 SuperSpeed to HDMI Dual-Monitor External Video Graphics Card Adapter, 512 MB SDRAM, 4K x 2K

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed DisplayPort Dual Monitor External Video Graphics Card Adapter 512MB SDRAM 4K 2K U344-001-DP-4K

USB 3.0 SuperSpeed to DisplayPort Dual-Monitor External Video Graphics Card Adapter, 512 MB SDRAM, 4K x 2K

  • Type: Adapters
  • Technology: DisplayPort; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed to DisplayPort Dual Monitor Cable U344-001-DP

USB 3.0 SuperSpeed to DisplayPort Dual-Monitor Cable, 512 MB SDRAM, 2560 x 1600, 1080p

  • Type: Adapters
  • Technology: DisplayPort; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: Black
USB 3.0 Laptop Dual Head Docking Station HDMI VGA Video Audio USB Hub Ports Ethernet Microsoft Surface U342-SHG-001

USB 3.0 SuperSpeed HDMI / VGA Mini Docking Station with Gigabit Ethernet

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.0 Laptop Dual Head Docking Station HDMI DVI Video Audio USB Hub Ports Ethernet Microsoft Surface U342-DHG-402

USB 3.0 SuperSpeed Laptop Dual Head Docking Station - HDMI and DVI Video, Audio, USB Hub Ports and Ethernet

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; DVI; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.1 Gen 1 5 Gbps to CFast 2.0 Card and SATA III Adapter USB A U338-CF-SATA-5G

USB 3.1 Gen 1 (5 Gbps) to CFast 2.0 Card and SATA III Adapter, USB-A

  • Type: Adapters
  • Technology: SATA/eSATA; USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE); CF (Male)
  • Color: Black
USB 3.0 SuperSpeed SATA III Adapter Cable UASP 2.5in 3.5in SATA White U338-06N-SATA-W

USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: White
USB 3.0 SuperSpeed SATA III Adapter Cable UASP 2.5in 3.5in SATA Black U338-06N-SATA-B

USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Black

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3 SuperSpeed SATA IDE Adapter USB Cable 2.5in 3.5in 5.25in Hard Drives U338-06N

USB 3.0 SuperSpeed to SATA/IDE Adapter with Built-In USB Cable, 2.5 in., 3.5 in. and 5.25 in. Hard Drives

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 7 PIN SATA (MALE)
  • Color: Black
USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives U338-000-SATA

USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed to Serial ATA SATA IDE Adapter for 2.5 inch 3.5 inch Hard Drives U338-000

USB 3.0 SuperSpeed to Serial ATA (SATA) and IDE Adapter for 2.5 in. or 3.5 in. Hard Drives

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.0 Hub Chromebook Microsoft Surface U336-U03-GB

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.0 Hub

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Silver
USB 3.0 Dual Port Gigabit Ethernet Adapter Chromebook Microsoft Surface U336-002-GB

USB 3.0 SuperSpeed to Dual Port Gigabit Ethernet Adapter

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
usb 3 to gigabit ethernet adapter nic black U336-000-R

USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
usb 3 to gigabit ethernet adapter nic white U336-000-GBW

USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, White

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: White
USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter 10 100 1000 Plug and Play Aluminum Microsoft Surface U336-000-GB-AL

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter, 10/100/1000, Plug and Play, Aluminum

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Silver
usb c female to usb a male adapter U329-000

USB 3.0 Adapter, USB-A to USB Type-C (M/F)

  • Type: Adapters
  • Technology: USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB A (MALE)
  • Connector 2: USB C (FEMALE)
  • Color: Black
Mini Bluetooth 4.0 Class 1 USB Adapter U261-001-BT4

Mini Bluetooth 4.0 (Class 1) USB Adapter

  • Type: Adapters
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Color: Black
USB 2.0 to VGA Dual Monitor Adapter U244-001-VGA-R

USB 2.0 to VGA Dual-Monitor Adapter, 128 MB SDRAM, 1920 x 1080 (1080p) @ 60 Hz

  • Type: Adapters
  • Technology: USB; USB 2.0 (High Speed); VGA/SVGA
  • Connector 1: USB A (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
USB 2.0 to VGA Dual Multi Monitor External Video Graphics Card Adapter Built In USB Cable 128 MB SDRAM 1080p 60 Hz U244-001-VGA

USB 2.0 to VGA Dual/Multi-Monitor External Video Graphics Card Adapter with Built-In USB Cable, 128 MB SDRAM, 1080p @ 60 Hz

  • Type: Adapters
  • Technology: USB 2.0 (High Speed); USB; VGA/SVGA
  • Connector 1: USB A (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
USB 2.0 to DVI VGA External Multi Monitor Video Card U244-001-R

USB 2.0 to DVI/VGA External Multi-Monitor Video Card, 128 MB SDRAM, 1920 x 1080 (1080p) @ 60 Hz

  • Type: Adapters
  • Technology: DVI; USB; USB 2.0 (High Speed); VGA/SVGA
  • Connector 1: USB A (MALE)
  • Connector 2: DVI-I (FEMALE)
  • Color: Black
USB 2.0 High Speed to Serial ATA SATA IDE Adapter for 2.5 inch 3.5 inch Hard Drives U238-000-1

USB 2.0 to Serial ATA (SATA) and IDE Adapter for 2.5in / 3.5in / 5.25in Hard Drives

  • Type: Adapters
  • Technology: USB 2.0 (High Speed); SATA/eSATA; USB
  • Connector 1: USB MINI-B 5-PIN (FEMALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
Virtual 7.1 Channel USB External Sound Card U237-001

Virtual 7.1-Channel USB External Sound Card

  • Type: Adapters
  • Technology: Stereo Audio; USB; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Connector 2: (2) 3.5MM (FEMALE)
  • Color: Black
usb 2 to ethernet nic adapter 10 100 mbps black U236-000-R

USB 2.0 Ethernet NIC Adapter, 10/100 Mbps - Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
USB 2.0 High Speed to Gigabit Ethernet NIC Network Adapter 10 100 1000 Mbps White U236-000-GBW

USB 2.0 to Gigabit Ethernet NIC Network Adapter, 10/100/1000 Mbps, White

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: White
USB to PS 2 Adapter Keyboard Mouse A Male to 2x Mini Din6 Female U219-000-R

USB to PS/2 Adapter - Keyboard and Mouse (A M to 2x Mini-Din6 F)

  • Type: Adapters
  • Technology: PS/2; USB
  • Connector 1: USB A (MALE)
  • Connector 2: (2) MINI DIN-6 (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
usb to rs485 rs422 ftdi serial adapter U209-30N-IND

USB to RS485/RS422 FTDI Serial Adapter Cable with COM Retention (USB-A to DB9 M/M), 30 in.

  • Type: Adapters
  • Technology: Serial (RS422); Serial (RS485); USB; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Connector 2: DB9 (MALE)
  • Length (ft): 0 - 2
  • Color: Black
USB Null Modem Serial FTDI Adapter Cable COM Retention USB A DB9 M F 18in U209-18N-NULL

USB to Null Modem Serial FTDI Adapter Cable with COM Retention (USB-A to DB9 M/F), 18 in.

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Connector 1: USB A (MALE)
  • Connector 2: DB9 (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black; Silver
USB RJ45 Cisco Serial Rollover Cable USB Type A RJ45 6 ft Microsoft Surface U209-006-RJ45-X

USB to RJ45 Cisco Serial Rollover Cable, USB Type-A to RJ45 M/M, 6 ft.

  • Type: Adapters
  • Technology: USB
  • Connector 1: USB A (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Color: Gray
2 Port USB DB9 Serial FTDI Adapter Cable COM Retention Male Male 6ft U209-006-2

2-Port USB to DB9 Serial FTDI Adapter Cable with COM Retention (M/M), 6 ft.

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Connector 1: USB A (MALE)
  • Connector 2: (2) DB9 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB Serial Adapter Cable 5 Feet U209-005-DB25

USB to Serial Adapter Cable (USB-A to DB25 M/M), 5-ft.

  • Type: Adapters
  • Technology: DB25; Serial (RS232); USB
  • Connector 1: USB A (MALE)
  • Connector 2: DB9 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
rs232 to usb serial adapter U209-005-COM

RS232 to USB Adapter Cable with COM Retention (USB-A to DB9 M/M), FTDI, 5 ft.

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Connector 1: USB A (MALE)
  • Connector 2: DB9 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB C to DB9 Serial Adapter Cable Male Male 5 ft U209-005-C

USB-C to DB9 Serial Adapter Cable (M/M), 5 ft.

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Length (ft): 3 - 6
  • Color: Black
USB Serial Adapter Cable USB A DB9 Male Male 5 ft U209-000-R

USB-A to Serial Adapter (DB9) - (M/M), 5-ft.

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Connector 1: USB A (MALE)
  • Connector 2: DB9 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
usb to serial 4 port rr485 rs422 db9 U208-004-IND

RS-422/RS-485 USB to Serial FTDI Adapter with COM Retention (USB-B to DB9 F/M), 4 Ports

  • Type: Adapters
  • Technology: Serial (RS422); Serial (RS485); USB
  • Connector 1: USB B (FEMALE)
  • Connector 2: (4) DB9 (MALE)
  • Color: Black
2 port usb to serial adapter rs485 rs422 db9 U208-002-IND

RS-422/RS-485 USB to Serial FTDI Adapter with COM Retention (USB-B to DB9 F/M), 2 Ports

  • Type: Adapters
  • Technology: Serial (RS422); Serial (RS485); USB
  • Connector 1: USB B (FEMALE)
  • Connector 2: (2) DB9 (MALE)
  • Color: Black
usb to serial adapter rs485 rs422 db9 1 port industrial U208-001-IND

RS-422/RS-485 USB to Serial FTDI Adapter with COM Retention (USB-B to DB9 F/M), 1 Port

  • Type: Adapters
  • Technology: Serial (RS422); Serial (RS485); USB
  • Connector 1: USB B (FEMALE)
  • Connector 2: DB9 (MALE)
  • Color: Black
High Speed USB to IEEE 1284 Parallel Printer Adapter Cable A Male to DB25 Female 6 ft U207-006

Hi-Speed USB to IEEE 1284 Parallel Printer Gold Adapter Cable (USB-A to DB25 M/F), 6-ft.

  • Type: Adapters
  • Technology: DB25; USB; Parallel
  • Connector 1: USB A (MALE)
  • Connector 2: DB25 (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black
USB Parallel Printer Cable 10 Feet U206-010

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 10-ft.

  • Type: Adapters
  • Technology: USB; Parallel
  • Connector 1: USB A (MALE)
  • Connector 2: CENTRONICS 36 (MALE)
  • Length (ft): 7 - 15
  • Color: Black
USB Parallel Printer Cable USB A Centronics 36 Male Male 6 ft U206-006-R

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 6-ft.

  • Type: Adapters
  • Technology: USB; Parallel
  • Connector 1: USB A (MALE)
  • Connector 2: CENTRONICS 36 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB Type N DC Power Cable 3 ft 5V U152-003-N

USB to 5V DC Type-N Barrel Plug Power Cable - M/M, 28 AWG, 3 ft., Black

  • Type: Adapters
  • Technology: USB
  • Connector 1: USB A (MALE)
  • Connector 2: TYPE N 5V DC
  • Length (ft): 3 - 6
  • Color: Black
USB Type M DC Power Cable 3 ft 5V U152-003-M

USB to 5V DC Type-M Barrel Plug Power Cable – M/M, 28 AWG, 3 ft., Black

  • Type: Adapters
  • Technology: USB
  • Connector 1: USB A (MALE)
  • Connector 2: TYPE M 5V DC
  • Length (ft): 3 - 6
  • Color: Black
usb to dc power cable barrel plug 3 ft U152-003-3P5

USB to DC Power Cable – M/M, USB-A to 3.5 x 1.35 mm DC Barrel Plug, 3 ft.

  • Type: Adapters
  • Technology: USB
  • Connector 1: USB A (MALE)
  • Connector 2: 3.5mm x 1.35mm (5V DC Barrel)
  • Length (ft): 3 - 6
  • Color: Black
USB 2.0 Hi Speed Adapter Cable USB Type C Male to USB Micro B Female 6 Inch Chromebook U040-06N-MIC-F

USB 2.0 Adapter Cable, USB Type-C (USB-C) Male to USB Micro-B Female), 6-in.

  • Type: Adapters
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
USB 2.0 Hi Speed Adapter USB C to USB Micro B M/F U040-000-MIC-F

USB 2.0 Adapter, USB-C to USB Micro-B (M/F)

  • Type: Adapters
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Gray
4K Video Ethernet 3 in 1 Accessory Kit Microsoft Surface Surface Pro P137-GHV-V2-K2

4K Video and Ethernet 3-in-1 Accessory Kit for Microsoft Surface and Surface Pro

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black; White
4K Video Ethernet 2 in 1 Accessory Kit Microsoft Surface Surface Pro RJ45 VGA HDMI Ports P137-GHV-V2-K

4K Video and Ethernet 2-in-1 Accessory Kit for Microsoft Surface and Surface Pro with RJ45, VGA and HDMI Ports

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: White
4K Video Ethernet 2 in 1 Accessory Kit Microsoft Surface Surface Pro RJ45 DVI VGA HDMI Ports P137-GHDV-V2-K

4K Video and Ethernet 2-in-1 Accessory Kit for Microsoft Surface and Surface Pro with RJ45, DVI, VGA and HDMI Ports

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; DisplayPort; DVI; HDMI; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HD15 (MALE); HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black; White
USB PS 2 Adapter Keyboard Mouse B015-000

USB to PS/2 Adapter for Keyboard and Mouse

  • Type: Adapters
  • Technology: PS/2; USB
  • Connector 1: USB A (MALE)
  • Connector 2: (2) MINI DIN-6 (FEMALE)
  • Color: Black