Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / Panel Mount

USB 3.0 All in One Keystone Panel Mount Coupler Cable Female Female Angled Connector Black 1 ft U325-001-KPA-BK

USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.

  • Type: Panel Mount
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
USB 3.0 All in One Keystone Panel Mount Coupler Female Female Black U325-000-KP-BK

USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black

  • Type: Panel Mount
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Color: Black
USB 3.0 All in One Keystone Panel Mount Angled Coupler Female Female Black U325-000-KPA-BK

USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

  • Type: Panel Mount
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed Keystone Jack Type A Extension Cable 3 ft U324-003-KJ

USB 3.0 SuperSpeed Keystone Jack Type-A Extension Cable (M/F), 3 ft.

  • Type: Panel Mount
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black; Blue
USB 3.0 All in One Keystone Panel Mount Extension Cable Male Female Angled Connector Black 1 ft U324-001-KPA-BK

USB 3.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, Black, 1 ft.

  • Type: Panel Mount
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
USB 3.0 SuperSpeed Panel Mount Type A Extension Cable 1 ft U324-001-APM

USB 3.0 SuperSpeed Panel-Mount Type-A Extension Cable (M/F), 1 ft.

  • Type: Panel Mount
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Blue
USB 3.0 2 Port Panel Mount Adapter 20 Pin Motherboard IDC 2x USB Type A Female 18 in U321-18N-20P-PM

USB 3.0 2-Port Panel Mount Adapter, 20-Pin Motherboard IDC to 2x USB Type-A Female, 18 in.

  • Type: Panel Mount
  • Technology: USB
  • Connector 1: 4 PIN (INTERNAL)
  • Connector 2: (2) USB 3.0 A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Blue
USB 2.0 All in One Keystone Panel Mount Coupler Cable Female Female Angled Connector White 1ft U060-001-KPA-WH

USB 2.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, White, 1 ft.

  • Type: Panel Mount
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
  • Length (ft): 0 - 2
  • Color: White
USB 2.0 All in One Keystone Panel Mount Coupler Cable Female Female Angled Connector Black 1 ft U060-001-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.

  • Type: Panel Mount
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
USB 2.0 All in One Keystone Panel Mount Coupler F/F White U060-000-KP-WH

USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), White

  • Type: Panel Mount
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
  • Color: White
USB 2.0 All in One Keystone Panel Mount Coupler Female Female Black U060-000-KP-BK

USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black

  • Type: Panel Mount
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
  • Color: Black
USB 2.0 All in One Keystone Panel Mount Angled Coupler F/F White U060-000-KPA-WH

USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), White

  • Type: Panel Mount
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
  • Color: White
USB 2.0 All in One Keystone Panel Mount Angled Coupler Female Female Black U060-000-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

  • Type: Panel Mount
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
  • Color: Black
USB 2.0 High Speed Panel Mount Extension Cable B Male to Panel Mount B Female 1 ft U025-001-PM

USB 2.0 Panel Mount Extension Cable (B to Panel Mount B M/F), 1-ft.

  • Type: Panel Mount
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB B (MALE)
  • Connector 2: USB B (FEMALE) - PANEL MOUNT
  • Length (ft): 0 - 2
  • Color: Black
USB 2.0 High Speed Panel Mount Extension Cable A Male to Panel Mount B Female 6 inch U024-06N-PM

USB 2.0 Panel Mount Extension Cable (A/A M/F), 6-in.

  • Type: Panel Mount
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB A (FEMALE) - PANEL MOUNT
  • Length (ft): 0 - 2
  • Color: Black
USB 2.0 Hi Speed Panel Mount Cable 5 Pin Motherboard IDC USB Type A 3 ft U024-003-5P-PM

USB 2.0 Panel Mount Cable, 5-Pin Motherboard IDC to USB Type-A (F/F), 3 ft.

  • Type: Panel Mount
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: 5 PIN IDC (FEMALE)
  • Connector 2: USB A (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black
USB 2.0 Hi Speed All in One Keystone Panel Mount Extension Cable Male Female Angled Connector 1 ft U024-001-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft.

  • Type: Panel Mount
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
USB 2.0 Hi Speed Panel Mount Cable 5 Pin Motherboard IDC USB Type A 1 ft U024-001-5P-PM

USB 2.0 Panel Mount Cable, 5-Pin Motherboard IDC to USB Type-A (F/F), 1 ft.

  • Type: Panel Mount
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: 5 PIN IDC (FEMALE)
  • Connector 2: USB A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.