Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB Cables / USB-B

UR05C-003-UARB

Dedicated Reversible USB Charging Cable (Up / Down Angle Reversible A to Right Angle 5-Pin Micro B) Black, 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR05C-003-RB

Dedicated Reversible USB Charging Cable (Reversible A to Right Angle 5-Pin Micro B) Black, 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR05C-003-RARB

Dedicated Reversible USB Charging Cable (Left / Right Angle Reversible A to Right Angle 5-Pin Micro B) Black, 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-06N-WH

Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M) White, 6-in.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 0 - 2
  • Color: White
UR050-06N

Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 0 - 2
  • Color: Black
UR050-010

Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 7 - 15
  • Color: Black
UR050-006-UPB

Universal Reversible USB 2.0 Cable (Reversible A to Up-Angle 5Pin Micro B M/M), 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-006-UDA

Universal Reversible USB 2.0 Cable (Up / Down Angle Reversible A to Micro-B M/M), 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-006-RAB

Universal Reversible USB 2.0 Cable (Reversible A to Right-angle 5Pin Micro B M/M), 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-006-LAB

Universal Reversible USB 2.0 Cable (Reversible A to Left-angle 5Pin Micro B M/M), 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-006-DNB

Universal Reversible USB 2.0 Cable (Reversible A to Down-Angle 5Pin Micro B M/M), 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-006-24G

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-006

Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-003-WH

Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M) White, 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: White
UR050-003-RAB

Universal Reversible USB 2.0 Cable (Reversible A to Right-angle 5Pin Micro B M/M), 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-003-RA

Universal Reversible USB 2.0 Cable (Reversible Right / Left Angle A to Micro-B M/M), 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-003-LAB

Universal Reversible USB 2.0 Cable (Reversible A to Left-angle 5Pin Micro B M/M), 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-003-DNB

Universal Reversible USB 2.0 Cable (Reversible A to Down-Angle 5Pin Micro B M/M), 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-003-24G

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-003

Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR050-001-UPB

Universal Reversible USB 2.0 Cable (Reversible A to Up-Angle 5Pin Micro B M/M), 1-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 0 - 2
  • Color: Black
UR050-001-RAB

Universal Reversible USB 2.0 Cable (Reversible A to Right-angle 5Pin Micro B M/M), 1-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 0 - 2
  • Color: Black
UR050-001-DNB

Universal Reversible USB 2.0 Cable (Reversible A to Down-Angle 5Pin Micro B M/M), 1-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 0 - 2
  • Color: Black
UR050-001-24G

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 0 - 2
  • Color: Black
UR050-001-24-10

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 0 - 2
  • Color: Black
UR050-001

Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 0 - 2
  • Color: Black
UR022-010

Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 10-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 7 - 15
  • Color: Black
UR022-006-WH

Universal Reversible USB 2.0 Cable (Reversible A to B M/M), White, 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: White
UR022-006-SLIM

Universal Reversible USB 2.0 Super Slim Cable (Reversible A to B M/M), 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR022-006-RA

Universal Reversible USB 2.0 Cable (Right / Left Angle Reversible A to B M/M), 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR022-006

Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR022-003-RA

Universal Reversible USB 2.0 Cable (Right / Left Angle Reversible A to B M/M), 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR022-003

Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
UR022-001

Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 1-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: REVERSIBLE USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 0 - 2
  • Color: Black
U422-003-G2

USB 3.1 Gen 2 (10 Gbps) Cable, USB Type-C (USB-C) to USB 3.0 Type-B (M/M), 3 ft.

  • Type: USB-B
  • Technology: USB; USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U053-000-OTG

2-in-1 OTG Adapter, USB 3.0 Micro B Male and USB 2.0 Micro B Male to USB A Female

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (FEMALE)
  • Connector 2: MICRO-USB B (MALE)
  • Color: Black
U052-06N-WH

Micro USB to USB OTG Host Adapter Cable, 5-Pin USB Micro-B to USB-A (M/F), White, 6 in.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 0 - 2
  • Color: White
U052-06N-RA

Micro USB to USB OTG Host Adapter Cable, Right-Angle 5-Pin USB Micro-B to USB-A (M/F), 6 in.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 0 - 2
  • Color: Black
U052-06N-OTG-AM

USB 2.0 OTG Cable with 2-in-1 Connector - Combo A Male + Micro-B Male to A Female, 6-in.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 0 - 2
  • Color: Black
U052-06N

Micro USB to USB OTG Host Adapter Cable, 5-Pin Micro USB B to USB A M/F, 6-in.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (FEMALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 0 - 2
  • Color: Black
U050-07N-OTG

USB 2.0 OTG Cable with 2-in-1 Connector - Combo A Male + Micro-B Male to Micro-B Male, 7-in.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 0 - 2
  • Color: Black
U050-010-GY-MAX

Heavy-Duty USB-A to USB Micro-B Cable - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 10 ft. (3 m)

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 7 - 15
  • Color: Gray
U050-010

USB 2.0 A to Micro-B Cable (M/M), 10-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U050-006-GY-MAX

Heavy-Duty USB-A to USB Micro-B Cable - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.8 m)

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Gray
U050-006-COIL

USB 2.0 A to Micro-B Coiled Cable (M/M), 6 ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U050-006

USB 2.0 A to Micro-B Cable (M/M), 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U050-003-GY-MAX

Heavy-Duty USB-A to USB Micro-B Cable - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.9 m)

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Gray
U050-003-COIL

USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U050-003

USB 2.0 A to Micro-B Cable (M/M), 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U042-050

USB 2.0 A/B Active Repeater Cable (M/M), 50 ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 31 - 50
  • Color: Black
U042-036

USB 2.0 A/B Active Repeater Cable (M/M), 36-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 31 - 50
  • Color: Black
U042-030

USB 2.0 A/B Active Repeater Cable (M/M), 30 ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 16 - 30
  • Color: White
U042-025

USB 2.0 A/B Active Repeater Cable (M/M), 25-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 16 - 30
  • Color: Black
U040-006-MICRO

USB 2.0 Cable, USB Micro-B Male to USB Type-C (USB-C) Male, 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U040-006

USB 2.0 Cable, USB Type-B Male to USB Type-C (USB-C) Male, 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U023-006

USB 2.0 A/B Cable with Ferrite Chokes (M/M), 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U023-003

USB 2.0 A/B Cable with Ferrite Chokes (M/M), 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U022-015-BE

USB 2.0 A/B Cable (M/M), Beige, 15 ft.

  • Type: USB-B
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 7 - 15
  • Color: Beige
U022-015

USB 2.0 A/B Cable (M/M), 15-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U022-010-R

USB 2.0 A/B Cable (M/M), 10-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U022-010-COIL

USB 2.0 A/B Coiled Cable (M/M), 10 ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U022-010-BE

USB 2.0 A/B Cable (M/M), Beige, 10 ft.

  • Type: USB-B
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 7 - 15
  • Color: Beige
U022-010

USB 2.0 A/B Cable (M/M), 10-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U022-006-COIL

USB 2.0 A/B Coiled Cable (M/M), 6 ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U022-006-BE

USB 2.0 A/B Cable (M/M), Beige, 6 ft.

  • Type: USB-B
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Beige
U022-006

USB 2.0 A/B Cable (M/M), 6-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U021-003

USB 2.0 A/B Cable (M/M), 3-ft.

  • Type: USB-B
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Gray
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.