Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB Cables / USB-C

U444-016-V

USB 3.1 Gen 1 USB-C to VGA Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1200 (1080p), 16 ft.

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 16 - 30
  • Color: Black
U444-016-H

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @30Hz, 16 ft.

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 16 - 30
  • Color: Black
U444-016-D

USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1080 (1080p), 16 ft.

  • Type: USB-C
  • Technology: USB; USB 3.1 (Gen 1); DVI
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 16 - 30
  • Color: Black
U444-015-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 15 ft.

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U444-010-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 10 ft.

  • Type: USB-C
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U444-010-DP

USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @60Hz, 10 ft.

  • Type: USB-C
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U444-009-H4K6WE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, White, 9 ft.

  • Type: USB-C
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: White
U444-009-H4K6BE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, Black, 9 ft.

  • Type: USB-C
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U444-006-V

USB 3.1 Gen 1 USB-C to VGA Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1200 (1080p), 6 ft.

  • Type: USB-C
  • Technology: USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-MDP

USB 3.1 Gen 1 USB-C to Mini DisplayPort 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @60Hz, 6 ft.

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB; DisplayPort
  • Connector 1: USB C (MALE)
  • Connector 2: MINI DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-H4K6WE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, White, 6 ft.

  • Type: USB-C
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: White
U444-006-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 6 ft.

  • Type: USB-C
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-H4K6BE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, Black, 6 ft.

  • Type: USB-C
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-H

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @30Hz, 6 ft.

  • Type: USB-C
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-DP-BE

USB-C to DisplayPort Adapter Cable (M/M) - 3.1, Gen 1, Locking Connector, 4K @ 60 Hz, 4:4:4, Black, 6 ft.

  • Type: USB-C
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-DP

USB-C to DisplayPort Cable, 4K @ 60Hz, Thunderbolt 3, 6 ft.

  • Type: USB-C
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-D

USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1080 (1080p), 6 ft.

  • Type: USB-C
  • Technology: DVI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-V

USB 3.1 Gen 1 USB-C to VGA Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1200 (1080p), 3 ft.

  • Type: USB-C
  • Technology: USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-H4K6WE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, White, 3 ft.

  • Type: USB-C
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: White
U444-003-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 3 ft.

  • Type: USB-C
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-H4K6BE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, Black, 3 ft.

  • Type: USB-C
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-H

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @30Hz, 3 ft.

  • Type: USB-C
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-DP-BE

USB-C to DisplayPort Adapter Cable (M/M) - 3.1, Gen 1, Locking Connector, 4K @ 60 Hz, 4:4:4, Black, 3 ft.

  • Type: USB-C
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-DP

USB-C to DisplayPort Cable, 4K @ 60Hz, Thunderbolt 3, 3 ft.

  • Type: USB-C
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-D

USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1080 (1080p), 3 ft.

  • Type: USB-C
  • Technology: DVI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 3 - 6
  • Color: Black
U428-C6N-F

USB Type-C to USB Type-A Adapter Cable, M/F, 3.1, Gen 1, 5 Gbps, USB-IF, 6 in. - Thunderbolt 3

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
U428-C03-G2

USB Type-C to USB Type-A Cable, 3.1, 10 Gbps, Gen 2, M/M, USB-IF Certified, 3 ft. - Thunderbolt 3

  • Type: USB-C
  • Technology: USB; USB 3.1 (Gen 2)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U428-06N-F-CRA

USB Type-C to Type-A Adapter Cable (M/F) - Right Angle, 3.1, 5 Gbps, Gen 1, Thunderbolt 3, 6 in.

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
U428-06N-F

USB 3.1 Gen 1 (5 Gbps) Adapter Cable, USB Type-C (USB-C) to USB Type-A M/F, 6-in. Length

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
U428-006

USB 3.1 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) to USB Type-A M/M, Thunderbolt 3, 6-ft.

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 A (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U428-003-G2

USB 3.1 Gen 2 (10 Gbps) Cable, USB Type-C (USB-C) to USB-A (M/M), 3 ft.

  • Type: USB-C
  • Technology: USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U428-003-CRA

USB Type-C to USB Type-A Cable (M/M) - Right Angle, 3.1, 5 Gbps, Gen 1, 3 ft. - Thunderbolt 3

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Connector 2: USB 3.0 A (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U428-003

USB 3.1 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) to USB Type-A (M/M), 3 ft.

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 A (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U426-006

USB Type-C to USB Micro-B Cable (M/M) - 3.1, 5 Gbps, Gen 1, Thunderbolt 3 Compatible, 6 ft.

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 MICRO-B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U426-003-G2

USB 3.1 Gen 2 (10 Gbps) Cable, USB Type-C (USB-C) to USB 3.0 Micro-B (M/M), 3 ft.

  • Type: USB-C
  • Technology: USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 MICRO-B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U426-003

USB 3.1 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) to USB 3.0 Micro-B (M/M), 3 ft.

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 MICRO-B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U422-006

USB Type-C to USB Type-B Cable - 5 Gbps, USB-C (3.1) to USB-B (3.0), M/M, Thunderbolt 3, 6 ft.

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U422-003-G2

USB 3.1 Gen 2 (10 Gbps) Cable, USB Type-C (USB-C) to USB 3.0 Type-B (M/M), 3 ft.

  • Type: USB-C
  • Technology: USB; USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U422-003

USB 3.1 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) to USB 3.0 Type-B M/M, 3-ft. Length

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U420-C06

USB Type-C to Type-C Cable, M/M, 3.1, Gen 1, 5 Gbps, 6 ft. - Thunderbolt 3, USB-IF Certified, 3A

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U420-C03-G2-5A

USB-C to USB-C Cable (M/M) - 3.1, 10 Gbps, 5A Rating, USB-IF Certified, Thunderbolt 3, 3 ft.

  • Type: USB-C
  • Technology: USB; USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U420-010

USB Type-C to Type-C Cable, M/M, 3.1, Gen 1, 5 Gbps, 10 ft. - Thunderbolt 3 Compatible, 3A Rating

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U420-006-5A

USB-C to USB-C Cable (M/M) - 3.1, 5 Gbps, 5A Rating, Thunderbolt 3 Compatible, 6 ft.

  • Type: USB-C
  • Technology: USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U420-006

USB Type-C to Type-C Cable, M/M, 3.1, Gen 1, 5 Gbps, 6 ft. - Thunderbolt 3 Compatible, 3A Rating

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U420-003-G2-5A

USB 3.1 Gen 2 (10 Gbps) Cable with 5A Rating, USB-C to USB-C (M/M), 3 ft.

  • Type: USB-C
  • Technology: USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U420-003-G2

USB 3.1 Gen 2 (10 Gbps) Cable, USB Type-C (USB-C) (M/M), 3 ft.

  • Type: USB-C
  • Technology: USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U420-003-5A

USB-C to USB-C Cable (M/M) - 3.1, 5 Gbps, 5A Rating, Thunderbolt 3 Compatible, 3 ft.

  • Type: USB-C
  • Technology: USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U420-003

USB 3.1 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) M/M, 3-ft. Length

  • Type: USB-C
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U330-05M-C2C

USB-C Active Extension Cable - USB-C to USB-C (M/F), USB 3.1 Gen 1, Data Only, 16 ft. (5 m)

  • Type: USB-C
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (FEMALE)
  • Length (ft): 16 - 30
  • Color: Black; Gray
U330-05M-C2A

USB-C Active Extension Cable - USB-C to USB-A (M/F), USB 3.1 Gen 1, Data Only, 16 ft. (5 m)

  • Type: USB-C
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 16 - 30
  • Color: Black; Gray
U040-C13-C-5A

USB-C to USB-C Cable (M/M) - 2.0, 5A Rating, USB-IF Certified, Thunderbolt 3 Compatible, 13 ft.

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U040-C03-C

USB Type-C to USB Type-C Cable (M/M) - 2.0, 3A Rating, USB-IF Certified, Thunderbolt 3, 3 ft.

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U040-06N-MIC-F

USB 2.0 Adapter Cable, USB Type-C (USB-C) Male to USB Micro-B Female), 6-in.

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
U040-006-MINI

USB 2.0 Cable, USB 5-Pin Mini-B Male to USB Type-C (USB-C) Male, 6-ft.

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB MINI-B 5-PIN (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U040-006-MICRO

USB 2.0 Cable, USB Micro-B Male to USB Type-C (USB-C) Male, 6-ft.

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: MICRO-USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U040-006-C-5A

USB 2.0 Cable with 5A Rating, USB-C to USB-C (M/M), 6 ft.

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U040-006-C

USB 2.0 Cable, USB Type-C (USB-C) to USB Type-C M/M, 6-ft. Length

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U040-006

USB 2.0 Cable, USB Type-B Male to USB Type-C (USB-C) Male, 6-ft.

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U040-003-C-5A

USB 2.0 Cable with 5A Rating, USB-C to USB-C (M/M), 3 ft.

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U038-C13

USB Type-A to USB Type-C Cable (M/M) - 2.0, 3A Rating, USB-IF Certified, Thunderbolt 3, 13 ft.

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U038-010-GY-MAX

Heavy-Duty USB-A to USB-C Cable - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 10 ft. (3 m)

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 7 - 15
  • Color: Gray
U038-006-GY-MAX

Heavy-Duty USB-A to USB-C Cable - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.8 m)

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Gray
U038-006-CRA

USB Type-A to Type-C Cable, M/M, Right-Angle USB-C, 2.0, 6 ft. - Thunderbolt 3 Compatible

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB C (MALE) - RIGHT ANGLE
  • Length (ft): 3 - 6
  • Color: Black
U038-006

USB 2.0 Cable, USB Type-A Male to USB Type-C (USB-C) Male, 6-ft.

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U038-003-GY-MAX

Heavy-Duty USB-A to USB-C Cable - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.9 m)

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Gray
U038-003-CRA

USB Type-A to Type-C Cable, M/M, Right-Angle USB-C, 2.0, 3 ft. - Thunderbolt 3 Compatible

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB C (MALE) - RIGHT ANGLE
  • Length (ft): 3 - 6
  • Color: Black
U038-003

USB 2.0 Cable, USB Type-A Male to USB Type-C (USB-C) Male, 3-ft.

  • Type: USB-C
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 3 - 6
  • Color: Black
M102-003-WH

USB-C Sync / Charge Cable with Lightning Connector - M/M, USB 2.0, White, 3 ft. (0.9 m)

  • Type: USB-C
  • Technology: Lightning; USB
  • Connector 1: USB C (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Length (ft): 3 - 6
  • Color: White
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.