Profile Notebook Brief - Notebook/Laptop Computer Carrying Cases & Bags
- 600 denier nylon in attractive charcoal gray and black
- Spacious main compartment holds the largest notebooks and features a removable padded sleeve for additional protection
- Front, side and internal pockets accommodate a variety of accessories
- Comfortable padded shoulder strap, grip handle and self-repairing zippers
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Specifications
OVERVIEW
UPC Code | 037332126788 |
PRODUCT OVERVIEW
Product Overview | Profile Notebook Brief |
PHYSICAL
Color | Black; Gray |
Material of Construction | 600 Denier Nylon |
Shipping Dimensions (hwd / in.) | 13.10 x 2.70 x 13.10 |
Shipping Weight (lbs.) | 2.20 |
Unit Dimensions (hwd / in.) | 13.5 x 20 x 4 |
Unit Weight (lbs.) | 3 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.