Part Number: TLP616USB
Surge protector with detachable charger plug protects your electronic devices against dangerous surges, spikes and line noise.
- Detachable plug provides a separate USB charger with included AC outlet
- 7 total NEMA 5-15R outlets - 6 on strip/1 on detachable plug - for powering computers, printers and other electronic devices
- 900 joules protect your valuable electronics against dangerous surges and spikes
- 2 USB ports share 2.4A for fast charging of phones, tablets and other mobile devices
- Right-angle NEMA 5-15P plug with braided 6 ft. cord allows connection in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $5,000 Ultimate Lifetime Insurance
Features
7-Outlet Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for your home or office workstation or home theater, this Protect It!® seven-outlet surge protector features a surge suppression rating of 900 joules to defend your sensitive electronic components against even the strongest power surges and spikes.
Detachable Plug Provides Power and Charging at Home and on the Go
The six-foot braided cord and space-saving right-angle NEMA 5-15P plug allows you flexibility in placing the unit behind furniture or other tight places. Keyhole mounts on the rear allow for wall installation. For travel use, remove the plug to take a separate USB wall charger with you in your purse, briefcase or laptop bag. The detachable USB charger plug features one NEMA 5-15R outlet (without surge protection) and both USB ports.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your PC, printer, wireless router, game console, television, sound system or other home/office devices into the strip’s six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise.
2 USB Ports Share 2.4 Amps of Charging Power
Two USB-A ports are available for charging your smartphone, tablet or other USB mobile devices. They share 2.4A for charging multiple devices at the same time.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
The lighted on/off switch allows you easy one-touch control over equipment connected to the strip. An integrated 15-amp resettable circuit breaker helps prevent overloads. A green LED confirms your connected equipment is protected.
Specifications
OVERVIEW
UPC Code | 037332260314 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Amazon Kindle; Headphones; Laptop; Phone; Tablet |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Input Cord Gauge Type | 16 gauge |
Input Cord Gauge (AWG) | 16 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (2) 5-15/20R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable illuminated combo switch / circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 outlets; 1 outlet in wall plug |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
CHARGING
Number of Charging Ports | 2 |
Total Charging Watts | 12 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (2) 2.4A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 900 |
AC Suppression Response Time | < 1 ns |
UL1449 Let Through Rating | L-N 700 |
EMI / RFI Filtering | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | White and Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Receptacle Color | Black |
Shipping Weight (lbs.) | 1.40 |
Unit Dimensions (hwd / in.) | 10.400 x 2.100 x 1.300 |
Unit Weight (lbs.) | 1.23 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 497A; UL 1363; UL Listed |
Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $5,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images