Part Number: TRAVELCUBE
- 1 AC outlet
- Direct plug-in design
- Built-in tel/modem surge protection
- 750 joule rating
- Diagnostic LED displays protection status
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $10,000 Ultimate Lifetime Insurance
Overview
Features
- Portable wall-mount cube stores easily in any bag or briefcase
- 1 NEMA5-15R AC outlet
- 750 joules of protection shields equipment from harmful surges, spikes and line noise
- Diagnostic LED displays protection status
- Built-in tel/modem surge protection
- UL 1449 rated 3rd Edition
- $10,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332118486 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Length Details | Direct plug-in |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 36000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (1) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (1) Yes |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 750 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 500V |
EMI / RFI Filtering | Up to 20 dB |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Plastic |
Form Factors Supported | Direct plug in suppressor supports wall-mounting directly into AC receptacle |
Housing Color | Light Gray |
Mounting Holes or Slots | No |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 1.50 x 4.25 x 6.50 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 3.300 x 2.100 x 0.370 |
Unit Weight (lbs.) | .17 |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL 497A; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images