Protect It! 1-Outlet Surge Protector, Direct Plug-In, 350 Joules, Timer Selection Switch
Part Number: SK10TG
- 1 outlets/direct plug-in
- 350 joule rating
- Timer selection switch for 1, 3, or 6 hours
- Diagnostic LEDs
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $5,000 Ultimate Lifetime Insurance
Overview
The SK10TG surge suppressor with timer offers reliable surge and line noise protection. The compact direct plug-in design allows for easy portability and features 1 outlet and 350 joules of surge energy absorption. Timer selection switch for 1, 3, or 6 hours helps make connected devices more energy efficient. On/Off push button lets you shut off outlet at any time. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged. $5,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
Features
- 1 outlets / direct plug-in
- Surge suppression rating: 350 joules
- Timer Feature
- EMI/RFI noise filtering
- Diagnostic LEDs indicate Protected (green) & Grounded (red)
- $5,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332177018 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Cord Length Details | Direct Plug-In |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (1) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (1) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 350 |
AC Suppression Response Time | < 1ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
AC Suppression Surge Current Rating | 27,000 |
UL1449 Let Through Rating | 500, 400, 500 |
EMI / RFI Filtering | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 3.80 x 2.60 x 2.90 |
Shipping Weight (lbs.) | 0.30 |
Unit Dimensions (hwd / in.) | 2.76 x 2.76 x 1.50 |
Unit Weight (lbs.) | .22 |
STANDARDS & COMPLIANCE
Product Certifications | UL 1449 |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $5,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images