Protect It! 10-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 3345 Joules, Tel/Modem/Coaxial Protection
- 10 outlets / 8-ft. (2.43 m) cord
- 1 in/2 out tel/modem surge protection
- 1 line 2.2GHz gold coaxial protection
- 3345 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $150,000 Ultimate Lifetime Insurance
TLP1008TELTV
Have a Question?
Overview
PLUG/OUTLETS: Input: NEMA5-15P/Output: 10 NEMA5-15R/8-ft. (2.43 m) AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with 5 transformer-spaced outlet
SUPPRESSION: AC: 150V RMS Clamping/3345 joules/400V UL1449 3rd Edition
Features
- 10 outlets with child safety covers
- 8-ft. (2.43 m) cord with space-saving right-angle plug
- Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment; - built-in splitter protects two devices sharing a single line; 6-ft. (1.83 m) telephone cord included
- Built-in 2.2GHz gold coax jacks prevent surges from damaging your cable/satellite equipment; 6-ft gold coax cable included
- Surge suppression rating: 3345 joule protection
- EMI/RFI noise filtering
- 15 amp resettable circuit breaker
- Diagnostic LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
- Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Can accommodate up to 4 transformers without blocking remaining outlets
- Keyhole supports for wall mounting
- $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Lighted power switch
Specifications
OVERVIEW
UPC Code | 037332119070 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 135000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (10) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable circuit breaker |
Transformer Accommodation | (8) Yes |
Outlet Orientation | Two rows of outlets, including 4 widely spaced for transformers |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Two-position on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3345 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 400V - UL Verified |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | Yes |
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 1 line |
Network (Ethernet) Protection | No |
PHYSICAL
Antimicrobial Coating | No |
Color | Black |
Color (AC Line Cord) | Black |
Housing Color | Black |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | 108mm |
Material of Construction | Plastic |
Outlets Measurement (Center to Center) | Between Standard Outlets = 28.4mm; Between Standard and Transformer Outlets = 56.8mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 14.40 x 2.50 x 8.20 |
Shipping Weight (lbs.) | 2.70 |
Unit Dimensions (hwd / in.) | 11.6 x 5 x 2.25 |
Unit Weight (lbs.) | 2.2 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
UL1363 (Power Tap) | UL1363 |
UL497A (Communications) | UL497A |
FCC Part 68 (Communications) | FCC Part 68 |
Industry Canada (Communications) | Industry Canada |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the TLP1008TELTV model support page.
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- Power Protection Solutions for Severe Weather
https://www.tripplite.com/video/power-protection-solutions-for-severe-weather/63240 - TLP1008TELTV Protect It! Surge Suppressor
https://www.tripplite.com/video/tlp1008teltv-protect-it-surge-suppressor/56330
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.