Part Number: HT1210SAT3
This Model has been retired and has not been replaced. More information for the HT1210SAT3 is available on the model support page
Overview
Features
- 2880 joule surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- 12 widely spaced surge-protected NEMA 5-15R AC outlets safeguard an entire home/business theater system while accommodating up to 4 large transformers without blocking outlets
- Sliding safety covers protect against accidental contact
- 3 sets of surge protected 2.2GHz gold coaxial connectors safeguard components on cable, satellite and antenna line; 6-ft gold DSS cable included
- 1-line tel/modem/ethernet (100BaseT, high speed) surge protection safeguards personal video recorders (PVRs) on a single dial-up or ethernet line. Built-in splitter (1 jack in and 2 jacks out) allows simultaneous connection of two devices sharing a single line; 6-ft phone and network cable included
- 10-ft cord with right angle NEMA 5-15P plug provides convenient location anywhere within a home/business theater system
- 2 diagnostic LEDs alert user to protection present (green) and grounded (red) status
- Keyhole slots provide convenient wall or cabinet mounting
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff cuts power to outlets when the protection circuit has been compromised
Specifications
OVERVIEW
UPC Code | 037332152527 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 180000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (12) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (8) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2-position on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm protection and grounding status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2880 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
UL1449 Let Through Rating | 330, 400, 400 |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 3 line |
Network (Ethernet) Protection | Yes |
Telephone/DSL Protection | Yes |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal tabs = 152mm; Distance between vertical tabs = 73.5mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 8.60 x 13.10 |
Shipping Weight (lbs.) | 2.70 |
Unit Dimensions (hwd / in.) | 1.510 x 4.860 x 12.070 |
Unit Weight (lbs.) | 2.31 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images