Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: TRAVELERC8
This Model has been retired and has not been replaced. More information for the TRAVELERC8 is available on the model support page
Overview
CONNECTORS: interfaces with C8 (2 conductor laptop type) cabling
ELECTRICAL: 120V and 240V AC, 50/60Hz
FORMAT: In-line design that puts surge protection between your notebook computer or PDAs' power adapter and the power cord leading to the wall outlet
SUPPRESSION: AC: 150V RMS Clamping/306 joules/900V UL1449 3rd Edition let-through rating
Features
- In-line design places AC line surge protection between your notebook computer or PDAs' power adapter and the power cord leading to the wall outlet
- 120/240V compatibility operates on voltage worldwide, automatically switching between 120V or 240V AC power
- Surge suppression rating: 306 joules
- Includes two 2-prong (C8) connectors
- Built-in LED confirms suppressor "protection present" (green)
- 1 line in/1 line out tel/modem/Ethernet combo
- Single small push-button switch activates overcurrent detection circuit
- $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
- Automatic shutoff cuts power to outlets when the protection circuit has been compromised
Specifications
OVERVIEW
UPC Code | 037332119100 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Recommended Electrical Service | 120V (110-125V), 230V (220-250V) |
Input Cord Length Details | In-line |
Voltage Compatibility (VAC) | 120; 230 |
Maximum Surge Amps | 12000 |
Input Plug Type | IEC-320-C8 |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (2) C8 2-prong |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Single small push-button switch activates over-current detection circuit |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 306 |
AC Suppression Response Time | < 1 ns |
UL1449 Let Through Rating | 900V - UL Verified |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Network (Ethernet) Protection | Yes |
Telephone/DSL Protection | Yes |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Power Cord Color | Black |
Form Factors Supported | In-line |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 8.66 x 5.93 x 1.83 |
Shipping Weight (lbs.) | 0.37 |
Unit Dimensions (hwd / in.) | 3.540 x 2.560 x 1.500 |
Unit Weight (lbs.) | .3 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images