Protect It! 2-Outlet Portable Surge Protector, Direct Plug-In, 1050 Joules, Ethernet Protection
- 2 outlets/Direct plug-in
- 1050 joule rating
- Retractable plug
- Single line Ethernet or modem/fax surge protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $50,000 Ultimate Lifetime Insurance
TRAVELER100BT
Have a Question?
Overview
PLUG/OUTLETS: Input: NEMA5-15P/Output: 2 NEMA5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Direct plug-in suppressor hangs off of standard wall socket
SUPPRESSION: AC: 140V RMS Clamping/1050 joules/400V UL1449 Let-through Rating Phone: Single Ethernet or telephone line surge suppression (RJ45 jacks, 2 wire, 1 line)
Features
- 1050 joules AC surge suppression shields equipment from the strongest surges and line noise
- 2 AC outlets with room for 2 transformer plugs without blocking outlets covers computer and one peripheral
- Ethernet or phone line surge suppression protects network lines or dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ45 jacks, 2 wire, 1 line, includes 6 ft phone cable)
- Exceeds IEEE 587 category A & B surge suppression specifications
- Extra-small portable housing weighing less than 4 ounces neatly fits into laptop travel cases - retractable input plug prevents scratching of laptops and other devices
- Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
- Diagnostic LEDs confirm outlet grounding and surge suppression status
- UL1449 Rated (330V all modes), UL1363 (Power Tap), UL497A (Communications), Meets FCC part 68 rules, cUL (Canada)
- $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332123336 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Length Details | Direct plug-in |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 30000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (2) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Two built-in LEDs confirm suppressor "protection present" (green) and outlet "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1050 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 400V - UL Verified |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | Yes |
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | Yes |
PHYSICAL
Color | Black |
Antimicrobial Coating | No |
Form Factors Supported | Direct plug-in connection enables mounting to any AC wall receptacle |
Integrated Keyhole Mounting Slots | No |
Material of Construction | Plastic |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 4.90 x 2.00 x 4.00 |
Shipping Weight (lbs.) | 0.30 |
Unit Dimensions (hwd / in.) | 3.5 x 2.5 x 1.75 |
Unit Weight (lbs.) | 0.3 |
COMMUNICATIONS
Network Speed | 10/100 Mbps |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | UL1449 |
NOM (Mexico) | NOM |
UL1363 (Power Tap) | UL1363 |
UL497A (Communications) | UL497A |
FCC Part 68 (Communications) | FCC Part 68 |
Industry Canada (Communications) | Industry Canada |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the TRAVELER100BT model support page.
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.