Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: TLP61F
This Model has been retired and has not been replaced. More information for the TLP61F is available on the model support page
Overview
Tripp Lite's Protect It!™ TLP61F offers economical AC surge suppression for full protection of 220-250V home computers, printers, scanners, and desk lamps. The TLP61F offers 6 French Type E outlets and a 2 meter AC line cord. Internal safety covers protect against accidental contact with unused outlets.
Features
- Protect It!™ TLP61F offers economical AC surge supression
- 1140 joules AC surge suppression shields equipment from surges and line noise
- 6 French Type E outlets protects computers and peripherals
- 2 m cord with French plug
- Protected LED
- Internal safety covers protect against accidental contact with unused outlets
Specifications
OVERVIEW
UPC Code | 037332145444 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 230V (220-250V) |
Voltage Compatibility (VAC) | 220-250 |
Input Plug Type | French |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
OUTPUT
Output Receptacles | (6) French/Belgian |
Circuit Breaker (amps) | 10 |
Transformer Accommodation | (3) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Green Protected |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1140 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Color | Light Gray |
Power Cord Color | Light Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | No |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 18.20 x 1.75 x 4.80 |
Shipping Weight (lbs.) | 1.50 |
Unit Dimensions (hwd / in.) | 16.000 x 2.320 x 1.750 |
Unit Weight (lbs.) | 1.2 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images