Part Number: TLP310USBC
Clamps safely to your workstation to safeguard your computer, scanner and other electronics against surges, spikes and line noise, as well as charge mobile devices, including smartphones, tablets and MP3 players.
- Clamp attaches firmly to most desks, tables and flat surfaces. Clamp adjusts from .59 to 1.77"
- 3 NEMA 5-15R outlets and 2 USB charging ports (3.1A total)
- 510 joules of surge suppression
- 10 ft. power cord reaches distant AC outlets
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $20,000 Ultimate Lifetime Insurance
Overview
The TLP310USBC Protect It!® 3-Outlet Surge Protector features three NEMA 5-15R outlets and a surge suppression rating of 510 joules to protect your components against surges, spikes and EMI/RFI line noise that can damage sensitive electronics and destroy data. Plus, two USB ports produce 3.1A of combined power to charge your mobile devices, such as smartphones, tablets and MP3 players.
Recommended for home, office, workstations, dorms and hotel rooms, the TLP310USBC mounts permanently to a clamp that attaches to most desks, tables and flat surfaces. The 10-foot (3.1-meter) power cord fits through the back of the clamp to reduce cable clutter. A top storage shelf holds smartphones and other small devices while they're charging.
Features
Powers and Protects Electronic Components
- 3 NEMA 5-15R outlets accept most computers and peripherals
- 510 joules of surge suppression protect against surges, spikes and EMI/RFI line noise
- Recommended for home, office, workstations, dorms and hotel rooms
Powers and Charges Mobile Devices
- 2 USB ports (3.1A total) charge smartphones, tablets and other devices
- Top storage shelf accommodates smaller mobile devices during charging
Clamps Safely to Most Flat Surfaces
- Attaches permanently to adjustable clamp that fits most desks, tables and workstations
- Clamp adjusts from .59 to 1.77"
- 10 ft. AC power cord fits through back of clamp to avoid cable clutter
$20,000 Ultimate Lifetime Insurance
- We will repair or replace any connected equipment damaged by surges up to $20,000 for life
- Valid in the U.S., Canada and Puerto Rico only
Specifications
OVERVIEW
UPC Code | 037332198464 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Cord Length Details | Strip |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | X1 GREEN LED - PROTECTED |
CHARGING
Number of Charging Ports | 2 |
Total Charging Watts | 15.5 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (2) 3.1A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 510 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 1000 |
EMI / RFI Filtering | Yes |
Immunity | Conforms to IEE 587/ANSI C62.41 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Included Mounting Accessories | Mounting hardware |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 8.20 x 4.30 x 5.20 |
Shipping Weight (lbs.) | 2.60 |
Unit Dimensions (hwd / in.) | 1.940 x 1.760 x 5.510 |
Unit Weight (lbs.) | 2.34 |
STANDARDS & COMPLIANCE
Product Certifications | UL 1449; UL 962A |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $20,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images