Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Protect It! 3-Outlet Surge Protector, Direct Plug-In, 660 Joules, 2 Diagnostic LEDs


  • 3 outlets/direct plug-in
  • 660 joule rating
  • Diagnostic LEDs

View Full Product Details

Tripp Lite Part Number

SK3-0

$10.15 Avg. Price
Tripp Lite Product Advisor
Have a Question?
Contact Us

Overview

The SK3-0 surge suppressor offers reliable surge and line noise protection. The compact direct plug-in design allows for easy portability and features 3 outlets and 660 joules of surge energy absorption. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged. $5,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • 3 outlets / direct plug-in
  • Surge suppression rating: 660 joules
  • EMI/RFI noise filtering
  • Diagnostic LEDs indicate Protected (green) & Grounded (red)
  • $5,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • SK3-0 surge suppressor
RoHS compliant

Specifications

OVERVIEW
UPC Code037332166319
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Cord Length DetailsDirect Plug-In
Voltage Compatibility (VAC)120
Maximum Surge Amps39000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(3) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  660
AC Suppression Response Time  < 1ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating27,000
UL1449 Let Through Rating500, 400, 500
EMI / RFI Filtering  Yes
ImmunityConforms to IEE 587/ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Housing ColorLight Gray
Mounting Holes or SlotsNo
Receptacle ColorGray
Shipping Dimensions (hwd / in.)5.90 x 3.00 x 2.70
Shipping Weight (lbs.)0.32
Unit Dimensions (hwd / in.)2.5 x 3.8 x 2.1
Unit Weight (lbs.).20
STANDARDS & COMPLIANCE
ApprovalsRoHS
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)No
UL497A (Communications)No
Certification & ComplianceRoHS; UL 1449
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$5,000 Ultimate Lifetime Insurance 

Questions & Answers

The SK3-0 will instantly clamp at 150 volts.
Was this information helpful? Yes No
Need more help? Contact Technical Support
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the SK30 model support page.

Documents & Downloads

support icon

Do you own a
SK3-0

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.