Part Number: SK6-0
- 6 outlets/direct plug-in
- 750 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $10,000 Ultimate Lifetime Insurance
Overview
The SK6-0 Surge Suppressor is ideal for protecting audio/video devices and printers. This direct plug-in surge suppressor features six outlets and 750 joules of surge energy absorption.
Features
- 6 outlets; direct plug-in
- Surge energy absorption: 750 joules; 27,000 amps
- $10,000 Ultimate Lifetime Insurance (USA and Canada Only)
- Automatic shutoff cuts power to outlets when the protection circuit has been compromised
Specifications
OVERVIEW
UPC Code | 037332010261 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Length Details | Direct Plug-In |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 36000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 750 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
AC Suppression Surge Current Rating | 27,000 amps |
UL1449 Let Through Rating | 400, 500, 500 |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Housing Color | Light Gray |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | Distance between horizontal outlets = 25.2mm; Distance between vertical outlets = 39mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 6.30 x 8.70 x 1.50 |
Shipping Weight (lbs.) | 0.61 |
Unit Dimensions (hwd / in.) | 4.800 x 4.350 x 1.420 |
Unit Weight (lbs.) | .406 |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images