Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$44.43 Avg. Price
  • 6 outlets/6-ft. (1.83 m) cord
  • 2420 joule rating

Overview

The TR-6 Surge Suppressor has six outlets and a six-foot (1.8 meters) cord with a space-saving right-angle plug. The unit has 2420 joules of surge energy absorption to handle the strongest surges. Diagnostic LEDs alert the user to potential power problems. The Super Surge Alert comes with child safety covers and color-coded cord identifiers.

Features

  • 6 outlets with child safety covers
  • 6-ft. (1.83 m) cord with space-saving right-angle plug
  • Surge energy absorption: 2420 joules; 78,500 amps
  • 15 amp circuit breaker
  • 3 diagnostic LEDs indicate AC present, line fault & protection present
  • EMI/RFI noise filtering
  • Logical outlet spacing accommodates transformers without blocking remaining outlets
  • Keyhole supports for wall mounting
  • Recessed and lighted power switch
  • Color-coded cord identifiers
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TR-6 Surge Suppressor
  • Child Safety Covers
  • Color-coded cord identifiers
  • Instruction manual and Warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010315
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps97000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(3) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position red illuminated on/off power switch
Diagnostic LED DetailsPROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2420
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating78,500 amps
UL1449 Let Through Rating400V
EMI / RFI Filtering  Yes
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorLight Gray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)88.8 mm
Outlets Measurement (Center to Center)Distance between horizontal outlets = 44.20mm; Distance between vertical outlets = 39mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)12.00 x 2.40 x 6.10
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)1.750 x 3.500 x 9.500
Unit Weight (lbs.)1.6
STANDARDS & COMPLIANCE
Product CertificationsUL 1449
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.