Protect It! 6-Outlet Surge Protector, 4 ft. (1.22 m) Cord, 790 Joules, Tel/Fax/Modem Protection
- 6 outlets / 4-ft. (1.22 m) cord
- 790 joule rating
- Modem/fax surge protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $20,000 Ultimate Lifetime Insurance
TLP604TEL
Have a Question?
Overview
PLUG/OUTLETS: Input: NEMA5-15P/Output: 6 NEMA5-15R/4-ft. (1.22 m) AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip
SUPPRESSION: AC: 150V RMS Clamping/790 joules/400V UL1449 Let-through
Phone: Single telephone line surge suppression (RJ11 jacks, 2 wire, 1 line)
Features
- 790 joules AC surge suppression shields equipment from the strongest surges and line noise
- 6 AC outlets with room for 1 transformer plugs without blocking outlets covers computers and peripherals
- Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 2 wire, 1 line, includes 6-ft. (1.83 m) phone cable)
- 4-ft. (1.22 m) AC line cable
- Built-in power switch and 15 amp circuit breaker offers power control and overload protection over all outlets
- Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
- Diagnostic LEDs confirm surge suppression status
- Attractive white suppressor housing with keyhole mounting tabs allow versatile placement options
- UL1449 3rd Edition Rated (400V all modes), UL1363 (Power Tap), UL497A (Communications), Meets FCC part 68 rules, cUL (Canada)
- Exceeds IEEE 587 category A & B surge suppression specifications
- $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332095442 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 35500 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 4 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 790 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 400V |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | Yes |
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Antimicrobial Coating | No |
Color | Light Gray |
Color (AC Line Cord) | Light Gray |
Housing Color | Light Gray |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between slots = 101mm; Distance between slot height = 28mm |
Material of Construction | Plastic |
Outlets Measurement (Center to Center) | 28.5mm |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 12.50 x 1.60 x 4.90 |
Shipping Weight (lbs.) | 1.00 |
Unit Dimensions (hwd / in.) | 10.8 x 1.85 x 1.23 |
Unit Weight (lbs.) | .82 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | UL1449 3RD EDITION |
UL1363 (Power Tap) | UL1363 |
UL497A (Communications) | UL497A |
FCC Part 68 (Communications) | FCC Part 68 |
Industry Canada (Communications) | Industry Canada |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $20,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the TLP604TEL model support page.
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- TLP604TEL Protect It! Surge Suppressor
https://www.tripplite.com/video/tlp604tel-protect-it-surge-suppressor/61546
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.