Protect It! 6-Outlet Surge Protector, 6 ft. Cord, 360 Joules, Diagnostic LED, Black Housing
Model Number: TLP6B
- 6 NEMA 5-15R outlets—one designed for a bulky transformer
- 360-joule surge protection rating
- Filters out threatening EMI/RFI line noise
- 15A resettable circuit breaker prevents dangerous overloads
- 6 ft. AC power cord with NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $10,000 Ultimate Lifetime Insurance
Overview
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP6B protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). It also filters out electromagnetic interference (EMI) and radio frequency interference (RFI) that can disrupt your electronics and inflict hardware damage or data loss.
Your devices plug into six NEMA 5-15R outlets, one of which is placed at the end to accept a bulky transformer without blocking adjacent outlets. An integrated 15A circuit breaker protects all outlets and shuts down connected equipment in case of overload. The lighted on/off switch provides one-touch control over connected equipment. A diagnostic LED confirms your connected equipment is protected.
The six-foot AC power cord with NEMA 5-15P plug reaches nearby outlets to fit easily into your workstation or home theater setup. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black plastic housing.
Features
- Protects your computer, printer, scanner, router, modem and other small home electronics against surges and spikes
- Recommended for any desktop, network or home electronics application requiring AC line protection
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
- Exceeds IEEE 587 Category A and B surge suppression specifications
6 Outlets Accept Wide Range of Electronic Devices
- 6 NEMA 5-15R AC outlets accept most computers and peripherals
- Special end outlet designed for bulky transformers without blocking other outlets
Premium Safety Features
- Lighted on/off switch provides one-touch control over connected equipment
- Integrated 15A circuit breaker shuts down outlets in case of power overload
- Diagnostic LED confirms protection status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
Fits Effortlessly Into Your Workstation
- 6 ft. AC power cord with NEMA 5-15P plug reaches nearby outlets
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- Black plastic housing designed for long life
Backed by Tripp Lite’s Ultimate Lifetime Insurance
- $10,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332166784 |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable illuminated combo switch / circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 outlets |
Right-Angle Outlets | No |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 24000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 360 |
AC Suppression Response Time | < 1 ns |
Protection Modes | L-N |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 500v |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Anti-Microbial Protected | No |
Color | Black |
Color (AC Line Cord) | Black |
Housing Color | Black |
Integrated Keyhole Mounting Slots | Yes |
Material of Construction | Plastic |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 9.21 x 3.77 x 1.10 |
Shipping Weight (lbs.) | 0.97 |
Unit Dimensions (hwd / in.) | 11.25 x 3.77 x 1.10 |
Unit Weight (lbs.) | .81 |
SPECIAL FEATURES
Rotatable Outlets | No |
CERTIFICATIONS
Additional International Approvals | RoHS |
UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
UL1363 (Power Tap) | UL1363 |
Canada | cUL |
Approvals | Exceeds IEEE 587 category A&B specifications |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the TLP6B model support page.
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- TLP6B Protect It! Surge Suppressor
https://www.tripplite.com/video/tlp6b-protect-it-surge-suppressor/61547
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.