Protect It! 7-Outlet Surge Protector, 15 ft. (4.57 m) Cord, 2520 Joules, Fax/Modem Protection, RJ11
- 7 outlets / 15-ft. (4.57 m) cord
- 2520 joule rating
- Modem/fax surge protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $75,000 Ultimate Lifetime Insurance
SUPER7TEL15
Have a Question?
Overview
Features
- 2520 joules AC surge suppression shields equipment from the strongest surges and line noise
- 7 AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
- Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 2 wire, 1 line, includes 6 ft phone cable)
- Extra long 15-ft. (4.57 m) AC line cable with space-saving angle input plug conveniently reaches distant outlets
- Built-in power switch and 15 amp circuit breaker offers power control and overload protection over all outlets
- Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
- Diagnostic LEDs confirm outlet grounding and surge suppression status
- Attractive gray suppressor housing with keyhole mounting tabs allow versatile placement options
- UL1449 Rated, UL1363 (Power Tap), UL497A (Communications), Meets FCC part 68 rules, cUL (Canada)
- Exceeds IEEE 587 category A & B surge suppression specifications
- $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332095381 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 156000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (7) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (4) Yes |
Outlet Orientation | Single row of 5, plus 2 side mounted outlets |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Two position on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2520 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 330 L-G, 400 L-N, 400 N-G |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | Yes |
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | Light Gray |
Antimicrobial Coating | No |
Color (AC Line Cord) | Light Gray |
Housing Color | Light gray |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between slots = 78mm; Distance between slot height = 24mm |
Material of Construction | Plastic |
Outlets Measurement (Center to Center) | Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 12.00 x 2.00 x 7.20 |
Shipping Weight (lbs.) | 1.70 |
Unit Dimensions (hwd / in.) | 1.54 x 2.72 x 10.3 |
Unit Weight (lbs.) | 2.13 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | UL1449 3RD EDITION |
UL1363 (Power Tap) | UL1363 |
UL497A (Communications) | UL497A |
FCC Part 68 (Communications) | FCC Part 68 |
Industry Canada (Communications) | Industry Canada |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $75,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the SUPER7TEL15 model support page.
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- SUPER7TEL15 Protect It! Surge Protector
https://www.tripplite.com/video/super7tel15-protect-it-surge-protector/52171
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.