Protect It! 7-Outlet Surge Protector, 7 ft. (2.13 m) Cord, 1080 Joules, Tel/Modem Protection, Silver Housing
- 7 outlets / 7-ft. (2.13 m) cord
- 1080 joule rating
- 1 in/1 out tel/modem surge protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $50,000 Ultimate Lifetime Insurance
TLP707TEL
Have a Question?
Overview
PLUG/OUTLETS: Input: NEMA5-15P/Output: 7 NEMA5-15R/7-ft. (2.13 m) AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Unique on-end suppressor format supports the connection of up to 3 large transformer plugs on one side and 4 additional straight input plugs on the other
SUPPRESSION: AC: 150V RMS Clamping/1080 joules/400V UL1449 3rd Edition
Features
- Offers complete AC and phone line surge suppression for comprehensive protection of workstations, desktop PCs, telecom systems and other sensitive electronics
- Heavy grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges
- Set of RJ11 telephone line suppression jacks protect dialup and DSL modem lines, fax machines, cordless phones and more
- 7 total outlets
- 7-ft. (2.13 m) cord with space-saving angled plug, automatic cord management
- Diagnostic LEDs to warn of wiring problems and suppressor damage
- Heavy grade AC suppression rated at 1080 joules shields equipment from surges and line noise
- Attractive metallic silver housing
- 3 designated transformer plug outlets offer convenient protection of desktop computer equipment and accessories
- $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332119056 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 72000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 7 |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (7) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable combo switch / circuit breaker |
Transformer Accommodation | (5) Yes |
Outlet Orientation | Two rows of outlets, 3 widely spaced on one side for transformers, 4 closely spaced outlets on the other |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1080 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 400V |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | Yes |
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | Silver |
Antimicrobial Coating | No |
Color (AC Line Cord) | Black |
Form Factors Supported | Supports floor / desktop placement |
Housing Color | Metallic Silver |
Integrated Keyhole Mounting Slots | Yes |
Material of Construction | Plastic |
Outlets Measurement (Center to Center) | Transformer Side Spacing = 61.8mm; Standard Outlet Side Spacing = 25.4mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 12.50 x 4.80 x 2.10 |
Shipping Weight (lbs.) | 1.50 |
Unit Dimensions (hwd / in.) | 1.97 x 1.61 x 10.91 |
Unit Weight (lbs.) | 1.25 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | UL1449 3RD EDITION |
UL1363 (Power Tap) | UL1363 |
UL497A (Communications) | UL497A |
FCC Part 68 (Communications) | FCC Part 68 |
Industry Canada (Communications) | Industry Canada |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the TLP707TEL model support page.
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.