Part Number: AV810
This Model has been retired and has not been replaced. More information for the AV810 is available on the model support page
Overview
Features
- 3240 joules AC surge suppression shields equipment from the strongest surges and line noise
- 8 AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
- Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 2-wire, 1 line, includes 6-ft. phone cable)
- Two sets of coax jacks protect cable modems, plus satellite, cable TV and broadcast antennas (pair of type N coax jacks, includes 6-ft. coax cable. One set provides digital broadband quality and can handle 2.2GHz bandwidths
- Long 10 foot AC line cable with space-saving angle input plug conveniently reaches distant outlets
- Lighted power switch with integrated 15A circuit breaker offers power control and overload protection
- Integrated child-safety sliding outlet covers safely seal off all unused outlets
- Diagnostic LEDs confirm outlet grounding and surge suppression status
- Audible alarm offers notification of suppressor damage
- Attractive black suppressor housing with keyhole mounting tabs allow versatile placement options
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332144423 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V,15A |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 216000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (6) Yes |
Outlet Orientation | Single row of 5, plus a second row of 3 for transformer accommodation |
Outlet Safety Covers Detail | Includes built-in sliding outlet safety covers |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2-position red illuminated on/off power switch |
Audible Alarm | Audible alarm |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3240 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
UL1449 Let Through Rating | 330/400/400 |
EMI / RFI Filtering | Up to 40 dB |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 1 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Power Cord Color | Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal slots = 75mm; Distance between vertical slots = 41.6mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 10.70 x 2.20 x 8.80 |
Shipping Weight (lbs.) | 2.60 |
Unit Dimensions (hwd / in.) | 4.860 x 9.550 x 1.510 |
Unit Weight (lbs.) | 2.02 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images