Part Number: TLP810SAT
This Model has been retired and has not been replaced. An Owner's Manual and other information for the TLP810SAT is available on the model support page
Overview
PLUG/OUTLETS: Input: NEMA5-15P/Output: 8 NEMA5-15R/10-ft. (3.05 m) AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with transformer-spaced outlets
SUPPRESSION: AC: 150V RMS Clamping/3570 joules
PHONE: Set of phone jacks (RJ11, 2-wire, 1 line)
COAX: 2 Sets 2.2GHz gold coax jacks
Features
- 3240 joules AC surge suppression shields equipment from the strongest surges and line noise
- 8 AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
- Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 2-wire, 1 line, includes 6-ft. (1.83 m) phone cable)
- Two sets of coax jacks protect cable modems, plus satellite, cable TV and broadcast antennas (includes 6-ft. (1.83 m) coax cable)
- Long 10-ft. (3.05 m) AC line cable with space-saving angle input plug conveniently reaches distant outlets
- Lighted power switch with integrated 15A circuit breaker offers power control and overload protection
- Integrated child-safety sliding outlet covers safely seal off all unused outlets
- Diagnostic LEDs confirm outlet grounding and surge suppression status
- Audible alarm offers notification of suppressor damage
- Attractive black suppressor housing with keyhole mounting tabs allow versatile placement options
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332095305 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 216000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (6) Yes |
Outlet Orientation | Single row of 5, plus a second row of 3 for transformer accommodation |
Outlet Safety Covers Detail | Includes built-in sliding outlet safety covers |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2-position red illuminated on/off power switch |
Audible Alarm | Audible alarm sounds to indicate damage to suppression components |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3240 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
UL1449 Let Through Rating | 330/400/400 |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 2 line (2.2 GHz Bandwidth) |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal tabs = 75 mm; Distance between vertical tabs = 41.6 mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 25.20 x 10.50 x 8.80 |
Shipping Weight (lbs.) | 2.90 |
Unit Dimensions (hwd / in.) | 4.860 x 9.550 x 1.510 |
Unit Weight (lbs.) | 2.02 |
Input Cord Color | Black |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- TLP810SAT Protect It! Surge Suppressor
https://tripplite.eaton.com/video/tlp810sat-protect-it-surge-suppressor/56332
Product Images