Part Number: TLP906RTEL
This Model has been retired and has not been replaced. An Owner's Manual and other information for the TLP906RTEL is available on the model support page
Overview
Perfect for your home or office workstation, the TLP906RTEL Protect It!® 9-Outlet Rotating-Outlet Surge Protector features a surge protection rating of 2160 joules to defend your sensitive electronic components against even the strongest surges and spikes.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP906RTEL protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). It also filters out electromagnetic interference (EMI) and radio frequency interference (RFI) that can disrupt your electronics and inflict hardware damage or data loss.
Your devices plug into nine NEMA 5-15R outlets, four of which rotate 90 degrees on two bars of two outlets each to allow greater flexibility in placing connected devices or accepting bulky transformers without blocking adjacent outlets. RJ11 jacks allow connection of telephone/fax/modem equipment, which is also protected from surges.
A lighted power button with integrated 15A circuit breaker protects all outlets and automatically shuts down connected equipment in case of overload. Diagnostic LEDs confirm your wall outlet is properly grounded and your connected equipment is protected.
The 6-ft. (1.83 m) AC power cord with NEMA 5-15P plug allows the TLP906RTEL to reach distant outlets. A cable manager on one end of the black plastic housing holds loose power cords in place to relieve clutter.
Features
- Protects your computer, printer, scanner, router, modem and other electronics against even the strongest surges and spikes
- Recommended for any desktop, network or home electronics application requiring AC line protection
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
- Exceeds IEEE 587 Category A and B surge suppression specifications
- 9 NEMA 5-15R AC outlets accept most computers and peripherals
- 4 outlets are placed on 2 rotating bars of 2 outlets each to accommodate bulky transformers without blocking other outlets
- RJ11 jacks (1 input/1 output) protect phone/fax/modem equipment from surges and spikes
- On/off switch provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm grounding and protection status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
- 6-ft. (1.83 m) AC power cord with NEMA 5-15P plug conveniently reaches distant outlets
- Cable manager holds power cords in place to prevent cable clutter
- Black plastic housing designed for long life
- $150,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332206992 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 144000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (9) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (4) Yes |
Outlet Orientation | Single row of 5 fixed outlets and 2 rotating bars with 2 outlets each |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and push button red illuminated on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2160 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 330/400/400 |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black; Gray |
Mounting Holes or Slots | No |
Receptacle Color | Black; gray |
Shipping Dimensions (hwd / in.) | 12.00 x 7.09 x 2.17 |
Shipping Weight (lbs.) | 1.66 |
Unit Dimensions (hwd / in.) | 10.200 x 3.350 x 1.940 |
Unit Weight (lbs.) | 1.48 |
Input Cord Color | Black |
FEATURES & SPECIFICATIONS
Additional Information | Pair of phone line output jacks serve as a line splitter to enable the protection of two devices sharing a single dialup phone line |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; UL 1449; UL 497A; UL 1363; UL Listed |
Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images