Protect It! Personal Charging Station with 3-Outlet Surge Protector, Direct Plug-In, 540 Joules, 4 USB Ports, 3 AC Outlets
Part Number: SK34USBB
Provides reliable surge protection, charging, performance enhancement and convenient storage for mobile devices, such as tablets, MP3 players and smartphones. Ideal for home, office, workstations and hotel rooms.
- 3 NEMA 5-15R outlets
- 4 USB charging ports (4.8A total)
- 2 slots for holding tablets and smartphones
- 540 joules of surge protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $10,000 Ultimate Lifetime Insurance
Overview
Features
- Charges mobile devices, such as tablets, MP3 players and smartphones
- Ideal for home, office, workstations, dorm rooms and hotel rooms
- 540 joules protect against surges, power fluctuations and EMI/RFI line noise
- Diagnostic LED confirms protection status at a glance
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Direct plug-in design for easy transport anywhere
- 3 NEMA 5-15R outlets
- 4 USB charging ports (4.8A total)
- Built-in top slot and additional pull-out slot hold 2 devices
- Keeps devices safe and organized
- Cuts down on cable clutter
Specifications
OVERVIEW
UPC Code | 037332195319 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Plug Features | Right Angle (36D) |
Input Cord Length Details | Direct Plug-In |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (3) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
CHARGING
Number of Charging Ports | 4 |
Total Charging Watts | 24 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (4) 4.8A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 540 |
AC Suppression Response Time | < 1ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 600, 700, 700 |
EMI / RFI Filtering | Yes |
Immunity | Conforms to IEE 587/ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.80 x 4.10 x 5.60 |
Shipping Weight (lbs.) | 0.70 |
Unit Dimensions (hwd / in.) | 4.96 x 3.70 x 1.32 |
Unit Weight (lbs.) | 0.57 |
Input Cord Color | Black |
FEATURES & SPECIFICATIONS
GaN Technology | No |
STANDARDS & COMPLIANCE
Industry Canada (Communications) | No |
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); NOM (Mexico); UL 1449; UL 497A |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Questions & Answers
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
M100-003-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-006-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) |
![]() |
M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) |
![]() |
M100-010-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 ft. (3.05 m) |
![]() |
M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m) |
![]() |
M100-10N-BK-10 | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 Pack - 10 in. (0.3m) |
![]() |
U038-006 | USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) |
![]() |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images