7-Outlet -6 on strip/1 in detachable plug-Surge Protector, 2 USB Ports (2.4A Shared), Detachable Charger Plug, 6 ft. Cord, 5-15P Plug, 900 Joules, White
Surge protector with detachable charger plug protects your electronic devices against dangerous surges, spikes and line noise.
- Detachable plug provides a separate USB charger with included AC outlet
- 7 total NEMA 5-15R outlets - 6 on strip/1 on detachable plug - for powering computers, printers and other electronic devices
- 900 joules protect your valuable electronics against dangerous surges and spikes
- 2 USB ports share 2.4A for fast charging of phones, tablets and other mobile devices
- Right-angle NEMA 5-15P plug with braided 6 ft. cord allows connection in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $5,000 Ultimate Lifetime Insurance
TLP616USB New
Have a Question?
Features
7-Outlet Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for your home or office workstation or home theater, this Protect It!® seven-outlet surge protector features a surge suppression rating of 900 joules to defend your sensitive electronic components against even the strongest power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP616USB protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
Detachable Plug Provides Power and Charging at Home and on the Go
The six-foot braided cord and space-saving right-angle NEMA 5-15P plug allows you flexibility in placing the unit behind furniture or other tight places. Keyhole mounts on the rear allow for wall installation. For travel use, remove the plug to take a separate USB wall charger with you in your purse, briefcase or laptop bag. The detachable USB charger plug features one NEMA 5-15R outlet (without surge protection) and both USB ports.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your PC, printer, wireless router, game console, television, sound system or other home/office devices into the strip’s six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise.
2 USB Ports Share 2.4 Amps of Charging Power
Two USB-A ports are available for charging your smartphone, tablet or other USB mobile devices. They share 2.4A for charging multiple devices at the same time.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
The lighted on/off switch allows you easy one-touch control over equipment connected to the strip. An integrated 15-amp resettable circuit breaker helps prevent overloads. A green LED confirms your connected equipment is protected.
Typical Applications
- Protect a computer, router and other valuable electronics against AC power surges and spikes
- Detach the plug to carry a separate USB charger with AC outlet in your laptop bag, share power and charging in meeting or at home
- Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
- Safeguard valuable data against damage stemming from unexpected surges
- Charge a smartphone and tablet without taking up available AC outlets
Package Includes
- TLP616USB 7-Outlet Surge Protector, White
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332260314 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Amazon Kindle; Headphones; Laptop; Phone; Tablet |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Input Cord Gauge Type | 16 gauge |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (2) 5-15/20R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable illuminated combo switch / circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 outlets; 1 outlet in wall plug |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
CHARGING
Number of Charging Ports | 2 |
Charging Ports / Amps | (2) 2.4A |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 900 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
UL1449 Let Through Rating | L-N 700 |
EMI / RFI Filtering | Yes |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | White |
Antimicrobial Coating | No |
Color (AC Line Cord) | White and Gray |
Housing Color | White |
Integrated Keyhole Mounting Slots | Yes |
Material of Construction | Plastic |
Receptacle Color | Black |
Unit Dimensions (hwd / in.) | 10.4 x 2.1 x 1.3 |
Unit Weight (lbs.) | 1.23 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | EXCEEDS IEEE 587 CATAGORY A&B SPECIFICATIONS |
UL1449 3rd Edition (AC Suppression) | UL 1449 4TH EDITION |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $5,000 Ultimate Lifetime Insurance |
Resources & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.