PS/2 (3-in-1) Cable Kit for KVM Switch B004-008, 6 ft. (1.83 m)
- Connects a PS/2 Computer to a B004-008 KVM Switch
- 3-in-1 construction and slim size makes management and organization of cables much easier
- Molded, color-coded connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connects a PS/2 computer to a Tripp Lite B004-008 8-Port KVM Switch.
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a PS/2 (MiniDIN6) Male Mouse cable, a PS/2 (MiniDIN6) Male Keyboard cable and a HD15 Male cable
- Provides superior performance and cable management
- Low profile cable is super flexible and easy to control
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
System Requirements
- A PS/2 computer or an adapter (model # B015-000) for a non-PS/2 computer.
- Tripp Lite 8-port KVM switch, B004-008
Package Includes
- 6-ft. PS/2 (3-in-1) KVM Cable Kit
Specifications
OVERVIEW
UPC Code | 037332125361 |
Accessory Type | Cable Kit |
Technology | PS/2; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.45 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the P750006 model support page.
Documents & Downloads
Product Images