PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 10 ft. (3.05 m)
- Connects a PS/2 computer to a B007-008 KVM switch
- Connects a PS/2 computer or PS/2 KVM Switch to a Console Extender Kit
- Gold plated copper contacts offer superior conductivity
- Double shielding (foil and braid) for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
P753-010
Have a Question?
Overview
Tripp Lite's 10-ft. (3.05 m) PS/2 (3-in-1) KVM cable kit connects a PS/2 computer to a B007-008 KVM switch. This premium 3-in-1 cable is made using innovative cabling that is low profile and super flexible, while maintaining the superior performance exhibited in our other KVM cables. The 3-in-1 design features a VGA (HD15) monitor connector with 2 PS/2 (MiniDIN6) Keyboard/Mouse connectors all bonded into a single unit. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.
Features
- Connects a PS/2 computer to a B007-008 KVM switch
- Connects a PS/2 computer or PS/2 KVM switch to a Console Extender Kit
- KVM Switch side of the cable kit consists of a HD15 Female cable, a PS/2 (MiniDIN6) Mouse cable and a PS/2 (MiniDIN6) Keyboard cable
- Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Keyboard cable
- Innovative, low profile design allows the cable to be incredibly flexible and easy to control
- Gold plated copper contacts offer superior conductivity
- Double shielding (foil and braid) for maximum EMI/RFI protection
Specifications
OVERVIEW
UPC Code | 037332119384 |
Technology | PS/2; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.61 |
CONNECTIONS
KVM Switch Side 1 | HD15 (Female) |
KVM Switch Side 2 | (x2) MiniDIN6 (Male) |
Computer Side 1 | HD15 (Male) |
Computer Side 2 | (x2) MiniDIN6 (Male) |
STANDARDS & COMPLIANCE
Certifications | RoHS-Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.