Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15-ft.

Model Number: P774-015


  • Connects a PS/2 Computer to Tripp Lite's NetDirector KVM Switches (B020- and B022-Series KVM Switches)
  • Makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Male Keyboard cable
  • Molded, color-coded connectors

Overview

Tripp Lite's 15-ft. PS/2 (3-in-1) KVM cable kit is designed to connect a PS/2 computer or a console converter to Tripp Lite's NetDirector KVM switches (All B020 and B022 Series KVM Switches). This premium 3-in-1 cable provides superior performance and cable management. It consists of two PS/2 keyboard/mouse cables and a monitor cable bonded into a single unit. This low profile cable is incredibly flexible making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.

Features

  • Connects a PS/2 computer to Tripp Lite's NetDirector KVM switches (B020- and B022-Series KVM Switches)
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Male Keyboard cable
  • Provides superior performance and cable management
  • Molded ends with easy-grip textured overmold
  • Low profile cable is super flexible and easy to control
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection

System Requirements

  • A PS/2 computer or an adapter (model # B015-000) for a non-PS/2 computer.
  • A Tripp Lite B020 or B022 Series KVM Switch.

Package Includes

  • 15-ft. PS/2 Cable Kit for Tripp Lite's NetDirector KVM Switches (B020- and B022-Series KVM Switches
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120618
INPUT
Cable Length (ft.)15
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)11.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.79
FEATURES & SPECIFICATIONS
TechnologyPS/2; VGA/SVGA
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B022-002-KT-R | KVM Switches B022-002-KT-R 2-Port Desktop KVM Switch with 2 KVM Cable Kits (PS2)
B022-004-R | KVM Switches B022-004-R 4-Port Desktop KVM Switch
B020-008-17 | KVM Switches B020-008-17 NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD
B020-016-17 | KVM Switches B020-016-17 NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD

Resources & Downloads

support icon

Do you own a
P774-015

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.