Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 6 ft. (1.83 m)


  • Connects a PS/2 computer to a B007-008 KVM switch
  • Gold plated copper contacts offer superior conductivity
  • Double shielding (foil and braid) for maximum EMI/RFI protection

View Full Product Details

Tripp Lite Part Number

P753-006

Have a Question?
Contact Us

Features

  • Connects a PS/2 computer to a B007-008 KVM switch
  • KVM Switch side of the cable kit consists of a HD15 Female cable, a PS/2 (MiniDIN6) Mouse cable and a PS/2 (MiniDIN6) Keyboard cable
  • Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Keyboard cable
  • Innovative, low profile design allows the cable to be incredibly flexible and easy to control
  • Gold plated copper contacts offer superior conductivity
  • Double shielding (foil and braid) for maximum EMI/RFI protection

System Requirements

  • A PS/2 computer.
  • A PS/2 KVM switch (model # B007-008).

Package Includes

  • 6-ft. PS2 Super-Flex 3-IN-1 Cable Kit for the B007-008 KVM Switch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119391
Accessory TypeCable Kit
TechnologyPS/2; VGA/SVGA
Accessory ClassKVM Switch Accessories
PHYSICAL
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.50
CONNECTIONS
KVM Switch Side 1HD15 (Female)
KVM Switch Side 2(x2) MiniDIN6 (Male)
Computer Side 1HD15 (Male)
Computer Side 2(x2) MiniDIN6 (Male)
FEATURES & SPECIFICATIONS
IP68 Rated  No
STANDARDS & COMPLIANCE
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P753006 model support page.

Documents & Downloads

support icon

Do you own a
P753-006

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.