Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 15-ft.

Model Number: P753-015


  • Connects a PS/2 computer to a B007-008 KVM switch
  • Connects a PS/2 computer or PS/2 KVM Switch to a Console Extender Kit
  • Gold plated copper contacts offer superior conductivity
  • Double shielding (foil and braid) for maximum EMI/RFI protection

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 15-ft. PS/2 (3-in-1) KVM cable kit connects a PS/2 computer to a B007-008 KVM switch. It can also be used to connect a PS/2 computer or PS/2 KVM Switch to a Console Extender Kit. This premium 3-in-1 cable is made using innovative cabling that is low profile and super flexible, while maintaining the superior performance exhibited in our other KVM cables. The KVM Switch side of the cable kit consists of a HD15 Female cable, a PS/2 (MiniDIN6) Mouse cable and a PS/2 (MiniDIN6) Keyboard cable. The Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Keyboard cable. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.

Features

  • Connects a PS/2 computer to a B007-008 KVM switch
  • Connects a PS/2 computer or PS/2 KVM switch to a Console Extender Kit
  • KVM Switch side of the cable kit consists of a HD15 Female cable, a PS/2 (MiniDIN6) Mouse cable and a PS/2 (MiniDIN6) Keyboard cable
  • Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Keyboard cable
  • Innovative, low profile design allows the cable to be incredibly flexible and easy to control
  • Gold plated copper contacts offer superior conductivity
  • Double shielding (foil and braid) for maximum EMI/RFI protection

System Requirements

  • A PS/2 computer.
  • A PS/2 KVM switch (Model # B007-008).

Package Includes

  • 15-ft. PS/2 Super-Flex 3-IN-1 Cable Kit for the B007-008 KVM Switch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332126085
INPUT
Cable Length (ft.)15
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 11.00 x 0.80
Shipping Weight (lbs.)0.74
CONNECTIONS
KVM Switch Side 1HD15 (Female)
KVM Switch Side 2(x2) MiniDIN6 (Male)
Computer Side 1HD15 (Male)
Computer Side 2(x2) MiniDIN6 (Male)
FEATURES & SPECIFICATIONS
TechnologyPS/2; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P753-015

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.