PS/2 to USB Converter
- Compatible with PS/2 servers/KVM switches/KVM extenders
- Pure hardware solution - no software/network conflicts
- No need for external power
- Compact size
- Plug & play
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
0DT60002
Have a Question?
Overview
Keep your PS/2 legacy equipment! The PS/2 to USB Converter, a small, plug & play converter, transforms PS/2 equipment from outdated devices to valuable tools for today's data centers.
Rather than advocate "rip and replace" IT solutions, this adapter preserves past investments by repurposing and updating existing IT equipment. Once you have gone through the hassle of setting up a KVM switch, for example, it is inconvenient and expensive to throw it out and start from scratch. With the PS/2 to USB Converter, your life at the rack only gets easier: you can now use your KVM switch with a new generation USB keyboard and mouse. With your PS/2 KVM switches, you can still extend the life of the IT equipment that you already bought.
Flexible USB Support
With the PS/2 to USB Converter, you can use your PS/2 device (KVM switches, KVM extenders, and servers) with a USB keyboard and mouse.
Unlike other converters, the PS/2 to USB Converter accommodates multiple permutations of keyboard and mice combinations:
- Supports USB keyboard with USB mouse
- Supports USB keyboard with PS/2 mouse
- Supports USB mouse with PS/2 keyboard
Features
- Compatible with PS/2 servers / KVM switches / KVM extenders
- Pure hardware solution - no software/network conflicts
- No need for external power
- Compact size
- Plug & play
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 654518212235 |
| Product Type | Serial Adapter |
| Accessories Type | Serial Adapter |
| Technology | PS/2 |
INPUT
| Product Length (in.) | 11.4 |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.5mm |
| Shipping Dimensions (hwd / in.) | 5.50 x 3.90 x 0.50 |
| Shipping Weight (lbs.) | 0.18 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 41 to 104 F (5 to 40 C) |
| Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
| Relative Humidity | 0% to 80% RH, Non-Condensing |
CONNECTIONS
| Side A - Connector 1 | (2) MINI DIN-6 (MALE) |
| Side B - Connector 1 | (2) USB A (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Nickel |
FEATURES & SPECIFICATIONS
| USB Specification | USB 1.1 (up to 12 Mbps) |
STANDARDS & COMPLIANCE
| Certifications | CE, FCC, RoHS, REACH |
WARRANTY
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
More Q&As may be available on the 0DT60002 model support page.
Related Products
KVM Switches
| Model Number | Description | |
|---|---|---|
| B072-008-1 | NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount | |
| B072-008-1-IP | NetCommander 8-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount | |
| B072-016-1 | NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount | |
| B072-016-1-IP | NetCommander 16-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount |
Services
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1B | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
| WEXT2B | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
| WEXT3B | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Declarations of Conformity
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://www.tripplite.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.