Part Number: P222-015
This Model has been retired and replaced by P222-010. More information for the P222-015 is available on the model support page
Overview
Extend the length of the cable on any PS/2 device, such as a mouse or keyboard, by using a Tripp Lite 15Ft PS/2 extension cable. MiniDIN6 male to MiniDIN6 female. Superior molded cables with foil-shielding for maximum EMI/RFI protection.
Specifications
OVERVIEW
UPC Code | 037332011923 |
Technology | PS/2 |
CONNECTIONS
Side A - Connector 1 | MINI DIN-6 (MALE) |
Side B - Connector 1 | MINI DIN-6 (FEMALE) |
PHYSICAL
Color | Beige |
Cable Length (ft.) | 15 |
Shipping Dimensions (hwd / in.) | 0.25 x 5.90 x 7.70 |
Shipping Weight (lbs.) | 0.20 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images