PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 25 ft.
Model Number: P222-025
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- PS/2 Male - Female Extension Cable, 25ft
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Extend the length of the cable on any PS/2 device, such as a mouse or keyboard, by using a Tripp Lite 25ft PS/2 extension cable. MiniDIN6 male to MiniDIN6 female. uperior molded cables with foil-shielding for maximum EMI/RFI protection.
Features
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- For PS/2 keyboards and mice
- MiniDIN6 (male) to MiniDIN6 (female), 25ft
System Requirements
- PS/2 device or cable with MiniDin6 Male connector
Package Includes
- 25-ft. PS/2 Keyboard/Mouse Extension MiniDIN6M to MiniDIN6F
Specifications
OVERVIEW
UPC Code | 037332150080 |
INPUT
Cable Length (ft.) | 25 |
PHYSICAL
Color | Beige |
Shipping Dimensions (hwd / in.) | 11.80 x 7.50 x 0.50 |
Shipping Weight (lbs.) | 0.70 |
CONNECTIONS
Side A - Connector 1 | MINI DIN-6 (MALE) |
Side B - Connector 1 | MINI DIN-6 (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | PS/2 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.