Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 50-ft.

Model Number: P222-050


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • PS/2 Keyboard or Mouse Extension, 50ft
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Extend the length of the cable on any PS/2 device, such as a mouse or keyboard, by using a Tripp Lite 50ft PS/2 extension cable. MiniDIN6 male to MiniDIN6 female. Superior molded cables with foil-shielding for maximum EMI/RFI protection.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • For PS/2 keyboards and mice
  • MiniDIN6 (male) to MiniDIN6 (female), 50ft
     

System Requirements

  • PS/2 device or cable with MiniDin6 Male connector
     

Package Includes

50-ft. PS/2 Keyboard/Mouse Extension MiniDIN6M to MiniDIN6F
 

RoHS compliant

Specifications

OVERVIEW
UPC Code037332147226
INPUT
Cable Length (ft.)50
PHYSICAL
ColorBeige
Shipping Dimensions (hwd / in.)1.00 x 5.60 x 5.80
Shipping Weight (lbs.)0.70
CONNECTIONS
Side A - Connector 1MINI DIN-6 (MALE)
Side B - Connector 1MINI DIN-6 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyPS/2
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P222-050

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.