Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 25-ft.

Model Number: P222-025


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • PS/2 Male - Female Extension Cable, 25ft
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Extend the length of the cable on any PS/2 device, such as a mouse or keyboard, by using a Tripp Lite 25ft PS/2 extension cable. MiniDIN6 male to MiniDIN6 female. uperior molded cables with foil-shielding for maximum EMI/RFI protection.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • For PS/2 keyboards and mice
  • MiniDIN6 (male) to MiniDIN6 (female), 25ft
     

System Requirements

  • PS/2 device or cable with MiniDin6 Male connector

Package Includes

  • 25-ft. PS/2 Keyboard/Mouse Extension MiniDIN6M to MiniDIN6F
     
RoHS compliant

Specifications

OVERVIEW
UPC Code037332150080
INPUT
Cable Length (ft.)25
PHYSICAL
ColorBeige
Shipping Dimensions (hwd / in.)11.80 x 7.50 x 0.50
Shipping Weight (lbs.)0.70
CONNECTIONS
Side A - Connector 1MINI DIN-6 (MALE)
Side B - Connector 1MINI DIN-6 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyPS/2
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P222-025

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.