Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

PS/2 Console Interface Module for NetDirector Matrix KVM Switches

Model Number: B062-002-PS2


  • Needed to connect a console (PS/2 Keyboard, PS/2 Mouse and HD15 Monitor) to a B060-Series NetDirector Matrix KVM Switch via Cat5e cable
  • Connects to KVM Switch from up to 500 ft. away
  • Module features a built-in KVM Switch for additional PC/server control
  • Small footprint design takes up very little space on the desktop
  • Compliant with the Federal Trade Agreement Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's PS/2 Console Interface Module allows a user to access a B060-Series NetDirector Matrix KVM Switch from as far away as 500 ft. The console (keyboard, monitor and mouse) is connected to the HD15 port and (2) PS/2 ports on the unit. The B062-002-PS2 is then connected to a B060-Series NetDirector Matrix KVM Switch via ordinary CAT5e cable.
The unit also includes a 3-in-1 PS/2 KVM Cable kit for connecting to a local computer/server. Simply use the switch on the front of the box to toggle between PC use and KVM switch use...no need to set up a separate console station.

Features

  • Access a B060-Series NetDirector Matrix KVM switch from up to 500ft away
  • Built-in KVM Switch for additional PC/server control
  • Connects to KVM switch via inexpensive Cat5e patch cables
  • Compact, space saving design
  • Compliant with the Federal Trade Agreement Act (TAA) for GSA Schedule purchases

System Requirements

  • PS/2 keyboard, PS/2 mouse and monitor with a HD15 port
  • A B060-Series NetDirector Matrix KVM Switch
  • Cat5e/6 cable; up to 500ft

Package Includes

  • 1 PS/2 Console Interface Module with Built-in KVM Switch
  • External power supply with NEMA 1-15P Plug (Input: 100-240V, 0.8A, 27-34VA, 50/60Hz Output: DC 5V, 2.6A)
  • 3-in-1 PS/2 KVM Cable Kit
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332134097
AC AdapterInput: 100-240V, 0.8A, 27-34VA, 50/60Hz Output: DC 5V, 2.6A
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)3.75 x 10.50 x 8.75
Shipping Weight (lbs.)2.30
CONNECTIONS
Computer/Server Ports1
Included KVM Cable (Equipment Side) - Connector 1HD15 (Male)
Included KVM Cable (Equipment Side) - Connector 2(x2) MiniDIN6 (Male)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; PS/2; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

Product Videos

support icon

Do you own a
B062-002-PS2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.