Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Specter II PS/2 Remote Unit for Phantom KVM Installation


  • Needed to connect a PS/2 Server to a Universal Phantom Manager
  • Easy to install; no software needed
  • No power supply needed
  • Allows a recommended maximum distance of 360 ft. (110 m.) from the KVM to the last remote unit in the installation
  • Compact and lightweight design
  • Compliant with the Federal Trade Agreements (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

0SU51012

Have a Question?
Contact Us

Overview

The Specter II PS/2 remote unit connects to the HD15 and PS/2 ports on a computer/server, and converts them to a single RJ45 connector. Ordinary Cat5e patch cables can then be used to connect the computer/server to the system ports on a Specter II USB (0SU51011) or PS/2 (0SU51012) remote unit. Use of Cat5e cables frees up space in the installation that would be filled by traditional, thicker KVM cables. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Needed to connect a PS/2 Server to a Universal Phantom Manager
  • Easy to install; no software needed
  • No power supply needed
  • Allows a recommended maximum distance of 360 ft. (110 m.) from the KVM to the last remote unit in the installation
  • Compact and lightweight design
  • Compliant with the Federal Trade Agreements (TAA) for GSA Schedule purchases

System Requirements

  • Universal Phantom Manager
  • Computer with a VGA video port
  • Computer with a PS/2 keyboard and mouse ports

Package Includes

  • 0SU51012 Specter II PS/2 Remote Unit
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code654518201666
PHYSICAL
Shipping Dimensions (hwd / in.)1.70 x 10.20 x 5.90
Shipping Weight (lbs.)0.70
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Copper Network Cables
  Model Number Description
N001-007-BK | Copper Network Cables N001-007-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft.
N001-014-BK | Copper Network Cables N001-014-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 14 ft.
N001-025-BK | Copper Network Cables N001-025-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 25 ft.
N201-007-BK | Copper Network Cables N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft.
N201-014-BK | Copper Network Cables N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft.
N201-025-BK | Copper Network Cables N201-025-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 25 ft.
Network Cables & Adapters
  Model Number Description
N001-007-BK | Network Cables & Adapters N001-007-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft.
N001-014-BK | Network Cables & Adapters N001-014-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 14 ft.
N001-025-BK | Network Cables & Adapters N001-025-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 25 ft.
N201-007-BK | Network Cables & Adapters N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft.
N201-014-BK | Network Cables & Adapters N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft.
N201-025-BK | Network Cables & Adapters N201-025-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 25 ft.

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
0SU51012

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.