Specter II PS/2 Remote Unit for Phantom KVM Installation
- Needed to connect a PS/2 Server to a Universal Phantom Manager
- Easy to install; no software needed
- No power supply needed
- Allows a recommended maximum distance of 360-ft. (109.72 m) from the KVM to the last remote unit in the installation
- Compact and lightweight design
- Compliant with the Federal Trade Agreements (TAA) for GSA Schedule purchases
- 3-year limited warranty
0SU51012
Have a Question?
Features
- Needed to connect a PS/2 Server to a Universal Phantom Manager
- Easy to install; no software needed
- No power supply needed
- Allows a recommended maximum distance of 360-ft. (109.72 m) from the KVM to the last remote unit in the installation
- Compact and lightweight design
- Compliant with the Federal Trade Agreements (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 654518201666 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.70 x 10.20 x 5.90 |
Shipping Weight (lbs.) | 0.70 |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-007-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft. (2.13 m) |
![]() |
N001-014-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 14 ft. (4.27 m) |
![]() |
N001-025-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 25 ft. (7.62 m) |
![]() |
N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) |
![]() |
N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m) |
![]() |
N201-025-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 25 ft. (7.62 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://www.tripplite.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.