Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1U Rack-Mount Console with 19-in. LCD

Model Number: B021-000-19


  • Control an entire network in just 1U of rack space; includes keyboard, 19" LCD screen and touch pad
  • Features a USB 2.0 pass-through port for connection of a USB peripheral, such as a flash drive, CAC card reader, etc.
  • Connects to a PS/2 or USB server or KVM switch
  • Supports resolutions up to 1366 X 768
  • Rackmountable in 19" system rack (1U), from 27" to 42" deep
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's B021-000-19 1U Rackmount Console features an integrated 19" LCD display, full 88-key keyboard and touch pad, all in a 1U rackmountable housing. The included KVM cable kit allows for connection to a PS/2 computer or KVM, and a PS/2 to USB adapter is included, which can be used to connect to a USB computer or KVM. The unit features a USB 2.0 pass-through port for connection of a USB peripheral, such as a flash drive, CAC card reader, etc.. Your peripheral device connects to the USB type A port on the front of the unit, and your computer connects to the USB type A port on the back of the unit using a Tripp Lite UR020-Series type A M/M cable. Constructed of heavy-duty steel housing. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Features 19-inch LCD TFT active-matrix, color panel
  • Space saving 1U 19-inch, rackmount drawer design
  • Features a USB 2.0 pass-through port for connection of a USB peripheral, such as a flash drive, CAC card reader, etc.
  • Supports resolutions of up to 1366 X 768
  • Included PS/2 to USB adapter allows for connection to a USB computer or KVM
  • Sleep mode when the monitor cover is closed
  • Input 120/240 VAC
  • Constructed of heavy-duty steel housing
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Computer or KVM with a VGA monitor port and USB or PS/2 keyboard/mouse ports

Package Includes

  • 1U Rackmount Console w/ 19" LCD
  • 1- KVM Cable Kit ( HD15M to HD15M + 2 PS2 Male )
  • 1-PS/2 to USB Adapter
  • 1- C13 to 5-15P Power Cord
  • 1- User Manual
  • Mounting Hardware
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332152657
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current120V (1.2A) / 230V (0.7A)
Power Input ReceptacleIEC-320-C14
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
ColorBlack
Material of ConstructionSECC (Steel, Electrogalvanized, Cold rolled, Coil)
RackmountableYes
Shipping Dimensions (hwd / in.)6.00 x 23.70 x 32.50
Shipping Weight (lbs.)38.70
Unit Dimensions (hwd / in.)1.7 x 17.7 x 28.4
Unit Packaging TypeBox
Unit Weight (lbs.)31
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity20% to 90% RH, Non-Condensing
BTUs  (Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
Power Consumption (Watts)(Line Mode) 30W / (Standby Mode) 5W
COMMUNICATIONS
IP Remote Access  No
CONNECTIONS
Ports1
PC/Server ConnectionsVGA; USB; PS/2
Side A - Connector 1USB A (FEMALE)
Side A - Connector 2HD15 (FEMALE)
Side B - Connector 1USB A (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceVGA
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
Max Supported Video Resolution1366 x 768 @ 60Hz
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
Cat5 KVM SwitchNo
TechnologyPS/2; USB; VGA/SVGA
(ENG) Built-in Console
Console Screen Size (inches)19
Console Screen Aspect Ratio16:9
CERTIFICATIONS
CertificationsTested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

This issue can be resolved by upgrading the firmware of your KVM switch. An alternate firmware version is available to address this problem and can be found in the Help & Downloads tab of the B072-008-1, B072-016-1 and B072-016-1-IP web page or in the software dowload section of the Service & Support page.
Verify that you are using the correct cables for your KVM, console or console KVM. Each family of KVMs has specific cable models that work with them. Also, check that all connections are secure and that you have followed the specific start-up directions given in the Owner's Manual. Contact Tripp Lite Product/Technical Support if you are unable to resolve the issue.

Additional FAQs may be available on the B02100019 model support page.

Accessories

KVM Switch Accessories
  Model Number Description
B019-000 | KVM Switch Accessories B019-000 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles
USB, Lightning & FireWire
  Model Number Description
UR020-003 | USB, Lightning & FireWire UR020-003 Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3-ft.
UR020-006 | USB, Lightning & FireWire UR020-006 Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 6-ft.
UR020-010 | USB, Lightning & FireWire UR020-010 Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 10-ft.
USB Cables
  Model Number Description
UR020-003 | USB Cables UR020-003 Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3-ft.
UR020-006 | USB Cables UR020-006 Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 6-ft.
UR020-010 | USB Cables UR020-010 Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 10-ft.

Extended Warranties

Part Number Description
WEXT1G 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2G 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3G 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.