1U Rack-Mount Console with 19-in. LCD
Model Number: B021-000-19
- Control an entire network in just 1U of rack space; includes keyboard, 19" LCD screen and touch pad
- Features a USB 2.0 pass-through port for connection of a USB peripheral, such as a flash drive, CAC card reader, etc.
- Connects to a PS/2 or USB server or KVM switch
- Supports resolutions up to 1366 X 768
- Rackmountable in 19" system rack (1U), from 27" to 42" deep
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Features
- Features 19-inch LCD TFT active-matrix, color panel
- Space saving 1U 19-inch, rackmount drawer design
- Features a USB 2.0 pass-through port for connection of a USB peripheral, such as a flash drive, CAC card reader, etc.
- Supports resolutions of up to 1366 X 768
- Included PS/2 to USB adapter allows for connection to a USB computer or KVM
- Sleep mode when the monitor cover is closed
- Input 120/240 VAC
- Constructed of heavy-duty steel housing
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer or KVM with a VGA monitor port and USB or PS/2 keyboard/mouse ports
Package Includes
- 1U Rackmount Console w/ 19" LCD
- 1- KVM Cable Kit ( HD15M to HD15M + 2 PS2 Male )
- 1-PS/2 to USB Adapter
- 1- C13 to 5-15P Power Cord
- 1- User Manual
- Mounting Hardware
Specifications
OVERVIEW
| UPC Code | 037332152657 |
INPUT
| Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50/60Hz |
| Input Current | 120V (1.2A) / 230V (0.7A) |
| Power Input Receptacle | IEC-320-C14 |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (CAPS LOCK, SCROLL LOCK, NUM LOCK) |
PHYSICAL
| Color | Black |
| Material of Construction | SECC (Steel, Electrogalvanized, Cold rolled, Coil) |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / cm) | 15.24 x 60.20 x 82.55 |
| Shipping Weight (kg) | 17.55 |
| Unit Packaging Type | Box |
| Unit Weight (kg) | 14.06 |
ENVIRONMENTAL
| Operating Temperature Range | 32 to 104 F (0 to 40 C) |
| Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
| Relative Humidity | 20% to 90% RH, Non-Condensing |
| BTUs | (Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr |
| Power Consumption (Watts) | (Line Mode) 30W / (Standby Mode) 5W |
COMMUNICATIONS
| IP Remote Access | No |
CONNECTIONS
| Ports | 1 |
| PC/Server Connections | VGA; USB; PS/2 |
| Side A - Connector 1 | USB A (FEMALE) |
| Side A - Connector 2 | HD15 (FEMALE) |
| Side B - Connector 1 | USB A (FEMALE) |
| Computer Keyboard and Mouse Interface | PS/2; USB |
| Computer Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
| Number of Users | 1 |
| NIAP-Certified Secure | No |
| Max Supported Video Resolution | 1366 x 768 @ 60Hz |
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Driver Required | No |
| Cat5 KVM Switch | No |
| Technology | PS/2; USB; VGA/SVGA |
(ENG) Built-in Console
| Console Screen Size (inches) | 19 |
| Console Screen Aspect Ratio | 16:9 |
CERTIFICATIONS
| Certifications | Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH |
WARRANTY
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B02100019 model support page.
Accessories
| Model Number | Description | |
|---|---|---|
| UR020-003 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3-ft. | |
| UR020-010 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 10-ft. | |
| UR020-006 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 6-ft. |
| Model Number | Description | |
|---|---|---|
| B019-000 | 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles |
| Model Number | Description | |
|---|---|---|
| UR020-003 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3-ft. | |
| UR020-006 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 6-ft. | |
| UR020-010 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 10-ft. |
Resources & Downloads
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- B021-000-19 Rackmount Console
https://www.tripplite.com/video/b021-000-19-rackmount-console/51413 - NetCommander® Multi-User Cat5 IP KVM Switches
https://www.tripplite.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.








Slim rack-mount drawer design occupies only 1U of rack space.
1U steel housing occupies minimal rack space.
1U steel housing occupies minimal rack space.
Includes 1U rackmount console, KVM cable kit, PS/2 to USB adapter, power cord, mounting hardware, owner’s manual.