400G Passive Twinax Direct-Attach Cable (QSFP-DD/QSFP-DD), Black/Silver, 1 m
Part Number: N282D-01M-BK
Combines 8 SFP channels operating at up to 50 Gbps into one affordable 400GbE cable that complies with QSFP-DD MSA specifications.
- Supports data speeds up to 400 Gb for newer switches and network devices
- Recommended for high-density switches that support QSFP-DD transceivers
- Push/pull tabs on QSFP-DD plugs for easy one-handed connection/disconnection
- Backward compatible with 40/100 GbE networks to facilitate future-proofing
- Ideal for short connections in data centers, telco rooms and enterprise wiring closets
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
Networking switch or other hardware with open QSFP-DD ports
Package Includes
N282D-01M-BK 400G Passive Twinax Direct-Attach Cable, Black/Silver, 1 m
Specifications
OVERVIEW
UPC Code | 037332258205 |
Product Type | Passive |
PHYSICAL
Color | Black; Silver |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 6.6mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Minimum Bend Radius | 40mm |
ENVIRONMENTAL
Operating Temperature Range | 0℃ to +70℃ |
Storage Temperature Range | -20℃ to +85℃ |
Operating Humidity Range | 5% to 85% RH |
Storage Humidity Range | 5% to 85% RH |
COMMUNICATIONS
Network Compatibility | 400 Gbps |
IEEE Standards Supported | 802.3bj; 802.3cd |
CONNECTIONS
Side A - Connector 1 | QSFP-DD |
Side B - Connector 1 | QSFP-DD |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Images