Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU1M Compatible, 1M (3-ft.)

Model Number: N282-01M-BK


  • 40Gbps QSFP+ to QSFP+ 1 Meter patch cable
  • Compatible to Cisco QSFP-H40G-CU1M
  • Meets or Exceeds 40-Gigabit Ethernet 40GBASE-CR4 standards
  • Fully compliant to the latest QSFP+ MSA (Multi Source Agreement)
  • SDR, DDR, and QDR Compatible


Overview

Tripp Lite's 1m QSFP+ (QSFP Plus) 40GBASE-CR4 / 802.3ba qualified passive copper cable provides next generation performance by combining four 10 Gb/s SFP+ channels into one affordable high-density package. Our QSFP+ cables integrate a new 40G Ethernet-optimized (40GbE) 38-position “board-as-connector” design, with zinc die-cast backshells for superior EMI resistance, minimal insertion loss, and improved cross-talk performance. Cable featuress 8-pair wire technology optimized for bandwidth-intense applications including 40-Gigabit Ethernet (40GBASE-CR4), 6G SAS, Fibre Channel and SONET. Flexible 30 AWG conductors maintain a smooth, high-frequency response (20 GHz). Each 1m (3.3-ft) length QSFP+ cable goes through a rigorous assembly and test procedure aimed at eliminating unnecessary signal loss. Our cables are fully compliant to the QSFP+ MSA and SFF-8436 architecture for guaranteed compatibility with all QSFP and QSFP+ ports.

Features

  • 1 Meter QSFP+ tp QSFP+ 40Gb Passive DAC Copper Infiniband cable
  • Meets or Exceeds strict 40-Gigabit Ethernet 40GBase-CR4 standards
  • Compatible to Cisco QSFP-H40G-CU1M
  • SDR, DDR, and QDR Compatible
  • QSFP+ to QSFP+ 30AWG SFF-8436 compliant cable and connector
  • Up to 10.3125 Gbps transfer rate per channel ( 40Gb aggregate )
  • Multi-platform support for 40Gb, SAS, Fibre Channel, and SONET
  • Zinc die-cast QSFP+ connectors with "Pull-to-Release" latching
  • Fully compliant to latest QSFP+ MSA ( Multi Source Agreement )
  • Lower port cost and reduced power budget vs Fiber Optics
  • RoHS, SFF-8436, and IEEE 802.3ba Compliant
  • BER better than 10¹²

System Requirements

  • Networking Switch or other hardware with open QSFP+ Port(s)

Package Includes

  • 1 Meter, QSFP+ to QSFP+ High Speed Passive Copper 40GB Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181541
INPUT
Cable Length (ft.)3.3
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.25 x 9.20 x 11.20
Shipping Weight (lbs.)0.30
Wire Gauge (AWG)30
CONNECTIONS
Side A - Connector 1QSFP+ (MALE)
Side B - Connector 1QSFP+ (MALE)
FEATURES & SPECIFICATIONS
TechnologySFP+/QSPP+/QSFP28
CERTIFICATIONS
CertificationsMSA SFF-8436 and RoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N282-01M-BK

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.