Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU2M Compatible, 2M (6 ft.)

Model Number: N282-02M-BK


  • 40Gbps QSFP+ to QSFP+ 2 Meter patch cable
  • Meets or Exceeds 40-Gigabit Ethernet 40GBASE-CR4 standards
  • Fully compliant to the latest QSFP+ MSA (Multi Source Agreement)
  • SDR, DDR, and QDR Compatible

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 2m QSFP+ (QSFP Plus) 40GBASE-CR4 / 802.3ba qualified passive copper cable provides next generation performance by combining four 10 Gb/s SFP+ channels into one affordable high-density package. Our QSFP+ cables integrate a new 40G Ethernet-optimized (40GbE) 38-position “board-as-connector” design, with zinc die-cast backshells for superior EMI resistance, minimal insertion loss, and improved cross-talk performance. Cable featuress 8-pair wire technology optimized for bandwidth-intense applications including 40-Gigabit Ethernet (40GBASE-CR4), 6G SAS, Fibre Channel and SONET. Flexible 24 AWG conductors maintain a smooth, high-frequency response (20 GHz). Each 2m (6.56-ft) length QSFP+ cable goes through a rigorous assembly and test procedure aimed at eliminating unnecessary signal loss. Our cables are fully compliant to the QSFP+ MSA and SFF-8436 architecture for guaranteed compatibility with all QSFP and QSFP+ ports.

Features

  • 2 Meter QSFP+ tp QSFP+ 40Gb Passive DAC Copper Infiniband cable
  • Meets or Exceeds strict 40-Gigabit Ethernet 40GBase-CR4 standards
  • SDR, DDR, and QDR Compatible
  • QSFP+ to QSFP+ 30AWG SFF-8436 compliant cable and connector
  • Up to 10.3125 Gbps transfer rate per channel ( 40Gb aggregate )
  • Multi-platform support for 40Gb, SAS, Fibre Channel, and SONET
  • Zinc die-cast QSFP+ connectors with "Pull-to-Release" latching
  • Fully compliant to latest QSFP+ MSA ( Multi Source Agreement )
  • Lower port cost and reduced power budget vs Fiber Optics
  • RoHS, SFF-8436, and IEEE 802.3ba Compliant
  • BER better than 10¹²

System Requirements

  • Networking Switch or other hardware with open QSFP+ Port(s)

Package Includes

  • 2 Meter, QSFP+ to QSFP+ High Speed Passive Copper 40GB Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181558
INPUT
Cable Length (ft.)6.6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.25 x 11.30 x 14.20
Shipping Weight (lbs.)0.50
Wire Gauge (AWG)30
CONNECTIONS
Side A - Connector 1QSFP+ (MALE)
Side B - Connector 1QSFP+ (MALE)
FEATURES & SPECIFICATIONS
TechnologySFP+/QSPP+/QSFP28
CERTIFICATIONS
CertificationsMSA SFF-8436 and RoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N282-02M-BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.