QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 20M (65.61 ft.)
- Ideal for Cisco switches, servers, routers and other high-end networking equipment
- Combines 4 full-duplex 10 Gbps SFP+ lanes for an aggregated 40 Gbps rate
- Multi-platform support for 40 Gb Ethernet, InfiniBand, Fibre Channel and PCIe
- Ergonomic push/pull tabs allow easy one-handed connection and disconnection
- Compliant with QSFP+ MSA and SFF-8436 architecture for full QSFP compatibility
- 1-year limited warranty
N28F-20M-AQ
Have a Question?
Features
Typical Applications
- 10GBASE-SR and 40GBASE-SR4 Ethernet
- InfiniBand QDR (4x10G), DDR (4x5G) and SDR (4x2.5G)
- 6G SAS and SONET
- High-speed parallel interconnects for high-performance computing (HPC) and data center interconnects (DCI)
- Connect active network equipment in high-end server rooms or enterprise wiring closets
Package Includes
- N28F-20M-AQ QSFP+ to QSFP+ 40Gb Active Optical Cable (M/M), Aqua, 20 m (65.6 ft.)
Specifications
OVERVIEW
UPC Code | 037332225566 |
Technology | Multimode; SFP+/QSPP+/QSFP28 |
Optical Mode | OM3 |
PHYSICAL
Color | Aqua |
Cable Outer Diameter (OD) | 2.9 +/- 0.1mm |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Clad Diameter | 50mµ |
Core Diameter | 125mµ |
Number of Fibers | 8 |
Cable Length (ft.) | 65.6 |
Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
CONNECTIONS
Side A - Connector 1 | QSFP+ (MALE) |
Side B - Connector 1 | QSFP+ (MALE) |
FEATURES & SPECIFICATIONS
Cable Style | Plenum Rated |
STANDARDS & COMPLIANCE
Certifications | RoHS compliant, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) |
![]() |
N844-01M-8LC-PT | MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 1M (3.28 ft.) |
![]() |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) |
![]() |
N844-02M-8LC-P | MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) |
![]() |
N844-02M-8LC-PT | MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 2M (6.56 ft.) |
![]() |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) |
![]() |
N844-03M-8LC-P | MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) |
![]() |
N844-03M-8LC-PT | MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 3M (9.84 ft.) |
![]() |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) |
![]() |
N844-05M-8LC-P | MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) |
![]() |
N844-05M-8LC-PT | MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 5M (16.4 ft.) |
![]() |
N844-10M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) |
![]() |
N844-LOOP-12F | MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.