Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
QSFP+ cable connects high-speed 40 Gb switches, servers and other networking devices in data centers and enterprise wiring closets.
  • Ideal for Cisco switches, servers, routers and other high-end networking equipment
  • Combines 4 full-duplex 10 Gbps SFP+ lanes for an aggregated 40 Gbps rate
  • Multi-platform support for 40 Gb Ethernet, InfiniBand, Fibre Channel and PCIe
  • Ergonomic push/pull tabs allow easy one-handed connection and disconnection
  • Compliant with QSFP+ MSA and SFF-8436 architecture for full QSFP compatibility
  • 1-year limited warranty

Features

QSFP+ Fiber Cable Connects Network Equipment at Speeds up to 40 Gbps
This three-meter (9.8-foot) QSFP+ Active Optical Cable (AOC) provides next-generation performance by combining four full-duplex 10 Gbps SFP+ channels into one affordable high-density package. Each male connector contains four fiber optic transceivers, each capable of data transfer speeds up to 10 Gbps. Together, the N28F-03M-AQ provides an aggregated speed up to 40 Gbps, making it ideal for switches, servers, routers and other high-end networking equipment.
Push/Pull Tab Connectors Provide Quick, Easy Connections
The hot-pluggable QSFP+ connectors include ergonomic push/pull tabs, which are easily accessible in high-density applications and make the cable easy to install and remove with just one hand.
Engineered and Optimized for Bandwidth-Intense Applications
This QSFP+ to QSFP+ cable integrates a 40 Gbps Ethernet-optimized 38-position “board as connector” design. Die-cast zinc connectors offer superior EMI (electromagnetic interference) resistance and reduced crosstalk. The connectors have also been tested to meet stringent insertion loss standards. The QSFP+ optical cable’s 8-pair wire technology is optimized for 40GBASE-CR4, 6G SAS, Fibre Channel, PCIe, SONET and InfiniBand applications. The plenum-rated OFNP jacket is designed for connecting network components in drop ceiling, walls and ducts.
Cisco-Compatible Cable Fully Compliant with the Latest Standards
This QSFP+ cable is fully compliant with the latest QSFP+ Multi-Source Agreement (MSA), IEEE 802.3ba standards and industry-standard SFF-8436 specifications. It is compatible with all QSFP and QSFP+ ports and Cisco’s QSFP-H40G-AOC1M cable.

System Requirements

  • Network switch or other devices with QSFP or QSFP+ ports

Package Includes

  • N28F-03M-AQ QSFP+ to QSFP+ 40Gb Active Optical Cable (M/M), Aqua, 3 m (9.8 ft.)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332225528
TechnologyMultimode
Optical Mode  OM3
Mode TypeMultimode
Compatible BrandCisco
CONNECTIONS
Side A - Connector 1QSFP+ (MALE)
Side B - Connector 1QSFP+ (MALE)
Connector MaterialZinc Alloy
PHYSICAL
Cable Jacket ColorAqua
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Cable Outer Diameter (OD)2.9 mm
Clad Diameter (microns)50
Core Diameter (microns)125
Number of Fibers8
Cable Length (ft.)9.8
Cable Length (in.)118.1
Minimum Bend Radius30 mm
Shipping Dimensions (hwd / in.)0.00 x 0.00 x 0.00
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range32° to 158°F (0° to 70°C)
Operating Humidity Range5% TO 85% RH, Non-Condensing
Storage Humidity Range5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility40 Gbps
Wavelength850nm; 1300nm
Attenuation @ 850NM3.0dB/KM
Attenuation @ 1300NM1.0dB/KM
IEEE Standards Supported802.3BA
STANDARDS & COMPLIANCE
Product CertificationsIEC 60825-1; UL Compliant (E347511)
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) N844-01M-12-P N844-01M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.)
MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 1M (3.28 ft.) N844-01M-8LC-PT N844-01M-8LC-PT MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 1M (3.28 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) N844-02M-12-P N844-02M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.)
MTP/MPO Fan-Out Cable, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) N844-02M-8LC-P N844-02M-8LC-P MTP/MPO Fan-Out Cable, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.)
MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 2M (6.56 ft.) N844-02M-8LC-PT N844-02M-8LC-PT MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 2M (6.56 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) N844-03M-12-P N844-03M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.)
MTP/MPO Fan-Out Cable, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) N844-03M-8LC-P N844-03M-8LC-P MTP/MPO Fan-Out Cable, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.)
MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 3M (9.84 ft.) N844-03M-8LC-PT N844-03M-8LC-PT MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 3M (9.84 ft.)
MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) N844-05M-12-P N844-05M-12-P MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.)
MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 5M (16.4 ft.) N844-05M-8LC-PT N844-05M-8LC-PT MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 5M (16.4 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) N844-10M-12-P N844-10M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.)

Network Tools & Testers

  Model Number Description
MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female N844-LOOP-12F N844-LOOP-12F MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.