Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

QSFP28 to QSFP28 100GbE Passive DAC Copper InfiniBand Cable (M/M), 0.5 m (20 in.)


Combines four SFP channels operating at up to 28 Gpbs into one affordable 100GbE cable. Ideal for data centers, high-end servers and enterprise wiring closets.
  • Supports serial data rates up to 100 Gbps
  • Complies with MSA SFF-8665 specifications
  • Meets or exceeds 100GBASE-CR4 standards
  • Multi-platform support for 128G Fibre Channel and EDR InfiniBand
  • Pull-tab ejectors for quick, easy connections

View Full Product Details

Tripp Lite Part Number

N282-20N-28-BK

Have a Question?
Contact Us

Features

Connect Network Equipment at Speeds Up to 100 Gbps
  • Combines four 28 Gbps SFP channels into single high-density cable
  • Ideal for data centers, high-end servers and enterprise wiring closets
  • Multi-platform support for 128G Fibre Channel and EDR InfiniBand
  • Lower port cost and power budget when compared to fiber optics

Top-of-the-Line Construction
  • 100 GbE 38-position “board-as-connector” design
  • Zinc die-cast male QSFP+ connectors for superior EMI resistance
  • Ergonomic pull-tab ejectors for quick, easy connections
  • 8-pair wire technology optimized for bandwidth-intense applications
  • Flexible 26 AWG conductors maintain smooth high-frequency response

Fully Compliant and Compatible
  • Meets or exceeds strict 100-Gigabit Ethernet (100GBASE-CR4) standards
  • Complies with IEEE 802.3bj and RoHS
  • Complies with latest QSFP28 MSA (Multi-Source Agreement) SFF-8665 architecture
  • Compatible with all QSFP and QSRP+ ports

System Requirements

  • Networking switch or other hardware with open QSFP+ ports

Package Includes

  • N282-20N-28-BK QSFP28 to QSFP28 100GbE Passive DAC Copper InfiniBand Cable (M/M), 0.5 m (20 in.)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193131
TechnologySFP+/QSPP+/QSFP28
PHYSICAL
ColorBlack
Cable Outer Diameter (OD)9.5mm
Cable Jacket MaterialPVC
Wire Gauge (AWG)26
Cable Length (ft.)1.7
Cable Length (in.)20
Minimum Bend Radius50mm
Shipping Dimensions (hwd / in.)0.50 x 9.80 x 11.30
Shipping Weight (lbs.)0.30
ENVIRONMENTAL
Operating Temperature Range0℃ to +70℃
Storage Temperature Range-20℃ to +85℃
Operating Humidity Range5% to 85% RH
Storage Humidity Range5% to 85% RH
COMMUNICATIONS
Network Speed100Gbps
IEEE Standards Supported802.3bj
CONNECTIONS
Side A - Connector 1QSFP+ (MALE)
Side B - Connector 1QSFP+ (MALE)
FEATURES & SPECIFICATIONS
Cable StylePassive
STANDARDS & COMPLIANCE
CertificationsMSA SFF-8665, IEEE 802.3bj, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N282-20N-28-BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.